Ga naar hoofdinhoud

Danaos® ventilated fish

Ventilated fish counter for flexible use with ice and fish trays or standard display deck

BENEFITS AT A GLANCE

Excellent merchandise presentation

  • Excellent display of fish on crushed ice bed
  • Better temperature performance
  • High quality, easy to clean materials
  • SYSTEM:

    Plug-in;
    Remote

  • TEMP. RANGE:

    0/2°C

  • REFRIGERANT:

    R744 (CO2), Brine

Some features may not be part of the standard equipment.
Danaos® ventilated fish (VF) counter offers flexible use with ice and fish trays or with a standard display deck, as well as improved temperature performance. Select your configuration from a wide range of applications!

Standard Features

  • Refrigerated serve-over and self-service counter
  • Fan-assisted air circulation
  • Stainless steel internal parts, fish trays, air return grid and back panel
  • Evaporator with cataphoresis protection
  • Compact fans with IP 54 protection
  • Water-proof terminal box
  • Solar digital thermometer

Options

  • Pricing rail
  • Cutting board
  • Cabinet with pedestals
  • Terminal rail for third party controller
  • LED lighting
  • Variety of RAL colours available

Dimensions (mm)

Modules
Danaos 00H VF B
125
188
250
375
Total display area (m2)

1.06
1.59
2.13
3.19
Temperature range (°C) 0 /+2
Danaos® ventilated fish (VF) counter offers flexible use with ice and fish trays or with a standard display deck, as well as improved temperature performance. Select your configuration from a wide range of applications!

Standard Features

  • Refrigerated serve-over and self-service counter
  • Fan-assisted air circulation
  • Stainless steel internal parts, fish trays, air return grid and back panel
  • Evaporator with cataphoresis protection
  • Compact fans with IP 54 protection
  • Water-proof terminal box
  • Solar digital thermometer

Options

  • Pricing rail
  • Cutting board
  • Cabinet with pedestals
  • Terminal rail for third party controller
  • LED lighting
  • Variety of RAL colours available

Dimensions (mm)

Modules
Danaos 00H VF B
125
188
250
375
Total display area (m2)

1.06
1.59
2.13
3.19
Temperature range (°C) 0 /+2