carrier Programmable wired Remote Controller 45VM900003

Not Available

Not Available

Not Available

Loading dealer information...
Overview

The Carrier VRF Wired Programmable Remote Controller is a wall-mounted thermostat designed to help maintain ideal indoor comfort by managing HVAC system operation. Its intuitive interface makes it easy to adjust operating modes, fan speeds, dual temperature setpoints, and louver swing settings. With features including illuminated touch buttons, control of up to 16 indoor units, and built-in error notifications, this controller provides convenient operation and dependable system management.

Features

At a glance

woman sits at desk in home with carrier vrf system installed woman sits at desk in home with carrier vrf system installed

Elevate your comfort with VRF technology, delivering energy-efficient and reliable HVAC solutions designed for consistent, year-round performance.

Documents

Brochure

Carrier Geothermal Comfort Systems with Puron Advance Consumer Brochure

Infinity Zoning System

Toshiba-Carrier Opti-V Office & Retail Vertical

2023 Performance Series Packaged Heat Pump and Packaged Hybrid Heat Systems

Carrier Fan Coils w/Puron Advance Consumer Brochure

Carrier Smart Thermostat Connected Warranty Consumer Quick Start Guide

Infinity System Control Consumer Brochure

Infinity System Control Registration Instructions Quick Start

Carrier Room Air Solutions - Air Monitor & Air Purifier

Carrier Performance Series Variable-Speed Heat Pump with Puron Advance Consumer Brochure

Carrier Smart Thermostat Consumer Brochure

Air Monitor FAQs

Carrier Performance SPP Gas Furnace/AC

Infinity Heat Pumps with Puron Advance Consumer Literature (Models 27VNA3, 27VNA1, 27VNA0)

Infinity 80% Gas Furnaces Consumer Brochure

Toshiba Carrier Opti-V Product Brochure

Infinity 90% Gas Furnaces Consumer Brochure

Toshiba-Carrier Opti-V Multifamily Vertical

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier Crossover Brochure featuring Puron Advance

Carrier Smart Thermostat Tech Specs

Carrier Performance Series Heat Pumps with Puron Advance Consumer Brochure

Toshiba Carrier Opti-V Heat Pump Consumer Brochure

Carrier Humidifiers Consumer Brochure

ecobee for Carrier Smart Thermostat Lite Specification Sheet

Carrier Dehumidifier Consumer Brochure

Carrier Evaporator Coils with Puron Advance

Zoning Systems Consumer Flyer

A World of Comfort 2025 - Brochure (Printer Version)

Carrier Comfort Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier ERV/HRV Product Brochure

Carrier Cold Climate Heat Pump Brochure

Carrier Opti-V Office & Retail Vertical

ecobee for Carrier Smart Thermostats with InteliSense Technology

Comfort Pkg AC w/ Puron Advance Cons Broch

Carrier Comfort 90% Gas Furnace Brochure

Performance Series 80% Gas Furnaces Consumer Brochure

Comfort Series 80% Gas Furnaces Consumer Brochure

Carrier Geothermal Heat Pump Model GBA with Puron Advance Consumer Brochure

Carrier Carbon Air Purifier with UV Flyer

Carrier All-in-one IAQ Brochure

Carrier Ultra-Low NOx Gas Furnaces (California Only)

Carrier Crossover Consumer Brochure (French)

Performance Series Packaged Air Conditioner and Gas Furnace / Air Conditioner Brochure, 50VG, 48VG

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)

Carrier Dual Fuel System 101 Educational Brochure

Comfort SPP AC-Gas Furnace with Puron Advance Brochure

Carrier SmartSave Program - Consumer Leaflet (only available in select regions)

Carrier Crossover Consumer Brochure (Spanish)

Performance Zoning System Consumer Brochure

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Crossover Maintenance Flyer

Carrier Boiler Consumer Brochure

Carrier Comfort Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)

Infinity Air Conditioner with Puron Advance Consumer Brochure (Model 26VNA1)

Carrier Comfort Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Performance Series Packaged Heat Pump and Packaged Hybrid Heat Systems

Carrier Gas Furnace Comparison Flyer

Carrier Ductless High-Wall w/ Puron Advance Consumer Fold-Out

Infinity Ductless Heat Pumps Consumer Brochure (SP)

Carrier Opti-V Multifamily Vertical

Infinity System Control Registration Instructions Quick Start - French

Carrier Gas Furnace Trade-In Allowance Brochure

ecobee for Carrier Smart Thermostats with InteliSense Technology

Carrier Puron Advance Coastal ACs and HPs Consumer Flyer

Infinity Ductless Heat Pumps Consumer Brochure (FR)

Infinity Ductless Heat Pumps Consumer Brochure (EN)

Comfort SPP - Hybrid Heat-Heat Pump with Puron Advance

A World of Comfort 2025 - Brochure

Carrier Comfort Series Heat Pumps w/Puron Advance Consumer Brochure

Performance Series Air Conditioners with Puron Advance

Carrier UV Lights Consumer Brochure

Carrier Oil Furnace Brochure

Comfort Series Packaged Systems Consumer Brochure

Carrier DHW A2W Heat Pump System Brochure

Carrier AC Comparison Consumer Brochure

Comfort Series Air Conditioners w/ Puron Advance Consumer Brochure

Commercial Packaged Products Brochure

ecobee for Carrier Smart Thermostat Premium with InteliSense technology - QSG

Carrier Heat Pump Comparison Consumer Brochure

Performance Series 90% Gas Furnaces Consumer Brochure

Carrier InteliSense Technology Consumer Flyer

Owner's Manual

45MUAAQ Régulateur d’air croisé Capacités 18 000 à 60 000 K - Manuel d’utilisation

50NT Comfort™ Comfort™ 13.4 SEER2 monophasé et triphasé 2 à 5 tonnes nominales (capacité 24 à 60) – Système de thermopompe monobloc avec frigorigène Puronr Advance (R---454B)

Infinity® Variable Speed Air Conditioner with Greenspeed® Intelligence Using Puron Advance™ (R-454B) Refrigerant

50NL Comfort™ 134 SEER2 monophasé et triphasé 2 à 5 tonnes nominales (capacité 24 à 60) – Système de climatiseur monobloc avec frigorigène Puronr Advance (R---454B)

Manuel D'Information De L'Utilisateur - BW3A

45MBDAQ Ducted Unit Ductless System Sizes 06K-60K - Owner's Manual

RAV High Wall 12K-36K Owner's Manual

80%, Induced Combustion Ultra Low NOx Gas Furnace, Owner's Manual

Model 76C Dehumidifier Control Owner's Manual

48VR PerformanceMC 15 Systèmes au bicarburant HYBRID HEATr à 2 phases avec frigorigène Puront (R---410A) Modèles monophasé et triphasé 2 à 5 tonnes nominales (capacité 24 à 60)

50NPB 13.4 SEER2 Single-Packaged Air Conditioner System with Puron Advance™ (R-454B) Refrigerant Single Phase 2 to 5 Nominal Tons (Sizes 024-060)

45MCFAQ Ceiling Floor Console Unit Ductless System Sizes 18K-60K Owner's Manual

48NR Performance 15.2+ SEER2 2-Stage Packaged HYBRID HEAT Dual Fuel System with Puron Advance (R-454B) Refrigerant Single Phase 2-5 Nominal Tons (Sizes 24-60)

48NG Nox ultra bajo Performance™ 15.2+ SEER2 Aire acondicionado compacto de dos etapas y calefactor de gas de una etapa Sistema con refrigerante Puron Advance™ (R-454B) Monofásico y trifásico de 2 a 5 toneladas nominales (tamaños de 24 a 60)

ERVCRNVA Energy Recoverey Ventilator ERV Owner's Guide

BS1,BS2,BW1,BW2,BW3 Gas-Fired Water and Steam Boilers

45MCCAQ One Way Cassette Ductless Split Unit System Sizes 6K - 18K - Owner's Manual

45MHHAC High Wall Cooling Only Sizes 09K-24K - Owner’s Manual

ERVCRNVA Manuel d’utilisation Ventilateur récupérateur d’énergie (VRE)

50NPB Système de climatiseur monobloc avec cote SEER2 de 13,4 avec réfrigérant Puron AdvanceMC (R-454B) Monophasé 2 à 5 tonnes nominales (capacité 24 à 60)

48NG PerformanceMC 15.2+ SEER2 Système de climatiseur et chaudière à gaz monobloc à deux étages avec frigorigène Puron AdvanceMC (R-454B) Modèles monophasé et triphasé 2 à 5 tonnes nominales (capacités 24 à 60)

50ZPK Système de climatiseur monobloc 14 SEER avec frigorigène PuronR (R---410A) Monophasé 2 à 5 tonnes nominales (tailles 024 à 060

50NL 13.4 SEER2 Single Phase 2-5 Nominal Tons (Sizes 24-60) Three Phase 3-5 Nominal Tons (Sizes 36-60) Single-Packaged Air Conditioner System with Puron Advance (R-454B) Refrigerant

50VT Comfort 13.4 SEER2 Single Phase 2-5 Nominal Tons (Sizes 24-60) Three Phase 3-5 Nominal Tons (Sizes 36-60) Single-Packaged Heat Pump System with Puron (R-410A) Refrigerant

Ultra Low NOx Condensing Gas Furnace Owner's Manual

ERV & HRV Fresh Air Systems User and Installer Manual

SYSTXCCITC01-C, SYSTXCCWIC01-C Commande de système InfinityMD Manuel d’utilisation

45MPHAQ Système sans conduit à montage mural Capacités 6 000 à 18 000 Manuel d’utilisation

50NR Performance 15.2+ SEER 2-Stage Packaged Heat Pump System with Puron Advance (R-454B) Refrigerant Single and Three Phase 2-5 Nominal Tons (Sizes 24-60)

RAV 4-Way Cassette 18K-48K Owner's Manual

Homeowner's Manual for Split System Air Conditioners Using R-454B Refrigerant

50VT Comfort™ Comfort™ 13.4 SEER2 monophasé et triphasé 2 à 5 tonnes nominales (capacité 24 à 60) – Système de thermopompe monobloc avec frigorigène Puronr (R---410A)

Condensing Gas Furnace Owner's Manual

Condensing Gas Furnace Owner's Manual

Oil-Burning Equipment, Steam and Hot-Water Boilers Homeowner Instructions - BW4, BW5

ERV Y HRV Sistemas de aire fresco ERVXXSHA1130, ERVXXSVA1130, HRVXXSHA1130, HRVXXSVA1130 ERVXXSHA1150, ERVXXSVA1150, ERVXXSHB1145, ERVXXSVB1145 HRVXXSHA1160, HRVXXSVA1160, HRVXXSHB1160, HRVXXSVB1160 Manual del usuario e instalador

Cast Iron Gas Boiler for Forced Hot Water Owner's Guide - BW3A

50ZPK 14 SEER Single-Packaged Air Conditioner System with Puron (R-410A) Refrigerant Single Phase 2-5 Nominal Tons (Sizes 024- 060)

48NL Comfort 13.4 SEER2 Ultra Low NOx 1 Phase 2-5 Nominal Tons (Sizes 24-60) 3 Phase 3-5 Nominal Tons (Sizes 36-60) Single-Packaged Air Conditioner and Gas Furnace with Puron Advance Refrigerant

Manual del propietario del deshumidificador modelo DEHXXCDA1080-A04 y DEHXXCDA1100-A04

45MBCAQ Split-Type Four-Way Cassette Indoor Unit Ductless System Sizes 9K, 12K, 18K, 24K, 36K, 48K

48NG Performance™ 15.2+ SEER2 Aire acondicionado y calefactor de gas acondicionado de 2 etapas Sistema con refrigerante Puron Advance™ (R-454B) Monofásico y trifásico de 2 a 5 toneladas nominales (tamaños de 24 a 60)

KSAIF0701AAA Clé USB Wi-Fi Manuel d’installation et d’utilisation

80%, Induced Combustion, Gas Furnace, Owner's Manual

Ultra Low NOx Condensing Gas Furnace Owner's Manual

Toshiba Carrier VRF Touchscreen Central Controller Owner's Manual

48VT Comfort 13.4 SEER2 Single Phase 2-5 Nominal Tons (Sizes 24-60) Single-Packaged Hybrid Heat Dual Fuel System with Puron Refrigerant

Commande de système InfinityMD SYSTXCCITC01-C, SYSTXCCWIC01-C Manuel d’utilisation

Carrier Air Monitor Owner's Manual

SYSTXCCITC01-C, SYSTXCCWIC01-C Infinity System Control Owner's Manual

48VG Performance 15.2+ SEER2 2-Stage Packaged Air Conditioner and Gas Furnace System with Puron (R-410A) Refrigerant Single and Three Phase 2-5 Nominal Tons (Sizes 24-60)

Chaudière à condensation à gaz

Carrier Carbon Monoxide Alarm User Guide

50VR Performance 15.2+ SEER 2-Stage Packaged Heat Pump System with Puron (R-410A) Refrigerant Single and Three Phase 2-5 Nominal Tons (Sizes 24-60)

Carrier Carbon Monoxide Alarm User Guide (Spanish)

45MBFAQ Floor Console Unit Ductless System Sizes 09K to 16K Owner's Manual

45MBDAQ Système sans conduit avec unité à conduit , capacités 6 000 à 60 000 - Manuel d’utilisation

Infinity® Variable Speed Heat Pump Using Puron Advance™ (R-454B) Refrigerant

50NR PerformanceMC15.2+ SEER2 monophasé et triphasé Système de thermopompe à deux étages avec frigorigène Puron AdvanceMC (R-454B) 2 à 5 tonnes nominales (capacités 24 à 60)

ERV & HRV Fresh Air Systems User and Installer Manual

48NG Ultra Low NOx Performance™ 15.2+ SEER2 2-Stage Packaged Air Conditioner and Single Stage Gas Furnace System with Puron Advance™ (R-454B) Refrigerant Single and Three Phase 2-5 Nominal Tons (Sizes 24-60)

Toshiba Carrier VRF U-Series Central Remote Controller Owner's Manual

45MHHAC Montage mural, refroidissement seulement Capacités 9K à 24K - Manuel d’utilisation

48VT-K Comfort™ 13.4 SEER2 monophasé et triphasé 2 à 5 tonnes nominales (capacité 24 à 60) – Système HYBRID HEATr monobloc à double alimentation avec frigorigène Puronr (R---410A)

45MPHAQ High Wall Ductless System Sizes 6K-18K Owner's Manual - Carrier

ERV & HRV Systèmes d'Air Frais ERVXXLHB1210, HRVXXLHB1230 Guide d’Installation et d’Utilisation

50NHB Système de thermopompe monobloc de cote SEER2 13.4 avec réfrigérant Puron AdvanceMC (R-454B) Monophasé 2 à 5 tonnes nominales (capacité 24 à 60) Manuel d’information du propriétaire

50VT Comfort™ Comfort™ 14 SEER monophasé et triphasé 2 à 5 tonnes nominales (capacité 24 à 60) – Système de thermopompe monobloc avec frigorigène Puronr (R---410A)

HUMCRSTM3134, HUMXXSTM3034, HUMXXSTM3134 Residential Steam Humidifier Owner's Manual

45MUAA Crossover Air Handler Sizes 18K - 60K - Owner's Manual

Toshiba Carrier R454B Vertical Air Handling Indoor Unit Installation/Operations Manual

48VG Performance 15.2+ SEER2 Ultra Low NOx 2-Stage Packaged Air Conditioner and Gas Furnace System with Puron (R-410A) Refrigerant Single and Three Phase 2-5 Nominal Tons (Sizes 24-60)

KSACN1701AAA Wired Smart Controller Ductless Systems Owner's Manual

48NT Comfort™ 13.4 SEER2 monophasé et triphasé 2 à 5 tonnes nominales (capacité 24 à 60) – Système HYBRID HEATr monobloc à double alimentation avec frigorigène Puronr Advance (R---454B)

48NR PerformanceMC 15,2+ SEER2 Système au bicarburant HYBRID HEATMD à deux étages avec frigorigène Puron AdvanceMC (R-454B) Monophasé 2 à 5 tonnes nominales (capacités 24 à 60)

48VT Comfort™ 14 SEER monophasé et triphasé 2 à 5 tonnes nominales (capacité 24 à 60) – Système HYBRID HEATr monobloc à double alimentation avec frigorigène Puronr (R---410A)

48VG Performance™ 15+ SEER2 Système de climatiseur et chaudière à gaz monobloc à deux phases avec frigorigène Puron? (R---410A) Modèles monophasé et triphasé 2 à 5 tonnes nominales (capacité 24 à 60)

45MBCAQ Système sans conduit à unité intérieure à cassette 4 voies de type bibloc capacités 9K à 48K

48NL Comfort 13.4 SEER2 1 Phase 2-5 Nominal Tons (Sizes 24-60) 3 Phase 3-5 Nominal Tons (Sizes 36-60) Single-Packaged Air Conditioner and Gas Furnace with Puron Advance Refrigerant

KSAIF0701AAA Smart Kit, USB Dongle Installation and Owner's Manual

80%, Induced Combustion Ultra Low NOx Gas Furnace, Owner's Manual

D5MUWA Crossover Multi-Family Air Handler Sizes 18K - 36K - Owner's Manual

45MBFAQ Système sans conduit avec console au plancher capacités 9 000 à 16 000 - Manuel d’utilisation

45MHHAQ Montage mural, thermopompe Capacité de 9 000 à 36 000 Manuel d’utilisation

45MAHAQ High Wall Unit Ductless System Sizes 06K-36K Owner's Manual - Carrier

Manuel d’utilisation du déshumidificateur modèles DEHXXCDA1080-A04 et DEHXXCDA1100-A04

50NHB 13.4 SEER2 Single-Packaged Heat Pump System with Puron Advance™ (R-454B) Refrigerant Single Phase 2 to 5 Nominal Tons (Sizes 024-060))

Infinity® Variable Speed Heat Pump Using Puron Advance™ (R-454B) Refrigerant

45MCCAQ Système sans conduit à cassette unidirectionnelle de type bibloc Capacités 6 000 à 18 000 - Manuel d’utilisation

Owner's Manual for Bypass and Fan Powered Humidifiers

50NT Comfort 13.4 SEER2 Single Phase 2-5 Nominal Tons (Sizes 24-60) Three Phase 3-5 Nominal Tons (Sizes 36-60) Single-Packaged Heat Pump System with Puron Advance (R-454B) Refrigerant

45MCFAQ Système sans conduit avec console au plancher/plafond capacités 18 000 à 60 000 - Manuel d’utilisation

RBC-AMS54E-UL Wired Remote Control Owner's Manual

Condensing Gas Furnace Owner's Manual

45MBAAQ Split-Type Air Handler Indoor Unit Ductless System Sizes 18K - 60K - Owner's Manual

48VR Performance 15.2+ SEER2 2-Stage Packaged HYBRID HEAT Dual Fuel System with Puron (R-410A) Refrigerant Single and Three Phase 2-5 Nominal Tons (Sizes 24-60)

45MUHAQ Régulateur d’air croisé Capacités18 000 á 60 000 Manuel d’utilisation

Model DEHXXCDA1080A & DEHXXCDA1100A Dehumidifer Owner's Manual

45MHHAQ High Wall Cooling Only Sizes 09K-24K - Owner’s Manual

45MAHAQ Système sans conduit à montage mural Capacité de 06K à 36K Manuel d’utilisation - Carrier

50ZHK Single-Packaged Heat Pump System with Puron (R-410A) Refrigerant Single Phase 2-5 Nominal Tons (Sizes 024-060)

Toshiba Carrier VRF Wired Remote Controller Owner's Manual

ERV Y HRV Sistemas de aire fresco ERVXXLHB1210, HRVXXLHB1230 Manual del usuario e instalador

RAV Ceiling Type 18K-48K Owner's Manual

PerformanceMC15.2+ SEER2 monophasé et triphasé Système de thermopompe à deux étages avec frigorigène PuronMD (R-410A) Frigorigène 2 à 5 tonnes nominales (capacités 24 à 60)

45MUHAQ Crossover Air Handler Sizes 18K-60K - Owner's Manual

50ZHK Single-Packaged Heat Pump System with Puron (R-410A) Refrigerant Single Phase 2-5 Nominal Tons (Sizes 024-060)

80%, Induced Combustion, Gas Furnace, Owner's Manual

50VG Performance 15+ SEER2 2-Stage Packaged Air Conditioner System with Puron (R-410A) Refrigerant Single and Three Phase 2-5 Nominal Tons (Sizes 24-60)

48NL Comfort 13.4 SEER2 monophasé et triphasé, 2 à 5 tonnes nominales (capacités 24 à 60) Climatiseur et chaudière monobloc Système avec frigorigène Puronr Advance (R---454B)

RAV Concealed Ducted Type 12K-48K Owner's Manual

Homeowner's Manual for Split System Heat Pumps Using R-R454B

48NT-B Comfort 13.4 SEER2 Single Phase 2-5 Nominal Tons (Sizes 24-60) Single-Packaged Hybrid Heat Dual Fuel System with Puron Advance Refrigerant

48VG NOx ultrabajo Performance™ 15.2+ SEER2 Aire acondicionado compacto de dos etapas y calefactor de gas de una etapa Sistema con refrigerante Puron® (R-410A) Monofásico y trifásico de 2 a 5 toneladas nominales (tamaños de 24 a 60)

50VG 15+ SEER2 Système de climatiseur à deux étages avec frigorigène PuronMD (R-410A) Modèles monophasé et triphasé 2 à 5 tonnes nominales (capacité 24 à 60)

ERV & HRV Systèmes d'Air Frais Guide d’Installation et d’Utilisation

48NG Performance™ 15.2+ SEER2 2-Stage Packaged Air Conditioner and Gas Furnace System with Puron Advance™ (R-454B) Refrigerant Single and Three Phase 2-5 Nominal Tons (Sizes 24-60)

Owner's Manual for Geothermal Split Heat Pumps with R-454B Refrigerant

Warranty Card

Garantie limitée applicable aux purificateurs d’air

Limited Warranty for Ultraviolet Replacement Bulb

Garantie limitée applicable aux humidificateurs

CAC/BDP Limited Warranty Certificate Limited Warranty for Ductless Split Units

Limited Warranty for Small Packaged Products

Limited Warranty for Filter Cabinet

Limited Warranty for Residential Evaporator Coils

CAC/BDP Garantie limitée applicable aux appareils biblocs sans conduit

Garantie limitée des groupes condenseur de climatiseurs et de thermopompes avec frigorigène Puron AdvanceMD (R-454B)

Garantie limitée pour chaudière à gaz à condensation avec échangeur thermique secondaire à tube à ailettes

Limited Warranty for Condensing Gas Furnace with Tube and Fin Secondary Heat Exchanger

Limited Warranty for Air Purifier

Garantie limitée applicable aux purificateurs d’air

SYSTXZNSMS-01 Garantie limitée pour le capteur intelligent

Limited Warranty for Geothermal Heat Pump Units

Garantie limite'e des chaudie'res

Residential Multifamily Fan Coil Warranty

Certificado de garantía limitada Productos incluidos: Sistemas de calderas residenciales (ver tabla a continuación)

Carrier Limited Warranty for Non-Condensing Gas Furnace

Garantie limitée applicable aux ampoules ultraviolettes de rechange

Garantie limitée pour le purificateur d’air au charbon avec UV POUR ENTRETIEN OU RÉPARATION EN VERTU DE LA GARANTIE

Garantie limitée applicable aux éléments ultraviolets

Limited Warranty for Small Packaged Products

Garantía limitada para el purificador de aire de carbón activado con luz UV PARA EL SERVICIO DE GARANTÍA O LA REPARACIÓN

Limited Warranty for Condensing Gas Furnace with Tube and Fin Secondary Heat Exchanger

Garantie limitée applicable aux moniteur d’air

Limited Warranty for ecobee® for Carrier: ecobee3 lite, ecobee Smart Thermostat LITE, ecobee Smart Thermostat Premium

Limited Warranty for Variable Refrigerant Flow Units

Garantie limitée applicable aux ventilateurs

Garantie limitée applicable aux produits de petites dimensions

Carrier Garantie limitée des groupes condenseur de climatiseurs et de thermopompes avec frigorigène Puron AdvanceMD (R-454B)

Limited Warranty for Air Purifier

Garantie limitée applicable aux boîtiers de filtre

Carrier Limited Warranty for Non-Condensing Gas Furnace

Garantie limitée pour commande de système Infinity??, module d’interface réseau, module d’accès au système, accès à distance large bande CAT5, panneau à 4 zones, capteur à distance, capteur intelligent

Limited Warranty for System Control, Wireless Access Point (Router), Network Interface Module, System Access Module, Remote Access, Smart Sensor, 4 Zone Board, Remote Room Sensor

Limited Warranty for Filter Cabinet

Limited Warranty for Ultraviolet Fixture

Limited Warranty for Carbon Air Purifier with UV

Residential Multifamily Fan Coil Warranty

Limited Warranty for Carrier Air Monitor

Boiler Limited Warranty

Carrier Garantie limitée pour chaudière à gaz à condensation avec échangeur thermique secondaire à tube à ailettes

Limited Warranty for Ventilator

Limited Warranty for Oil Furnace

Limited Warranty for Central Dehumidifier

Residential Multifamily Fan Coil Warranty

Carrier Limited Warranty for Air Conditioner & Heat Pump Condensing Units with Puron (R-454B) Refrigerant

Limited Warranty for Smart Sensor

Carrier Limited Warranty for Air Conditioner & Heat Pump Condensing Units with Puron (R-454B) Refrigerant

Limited Warranty for Zoning Controls

SYSTXZNSMS-01 Garantía limitada para el sensor inteligente

Garantie limitée de la chaudière à mazout

Garantie limitée applicable aux produits de petites dimensions

Residential Multifamily Fan Coil Warranty

Carrier Garantie limitée des groupes condenseur de climatiseurs et de thermopompes avec frigorigène Puron AdvanceMD (R-454B)

Residential Multifamily Fan Coil Warranty

Limited Warranty for Humidifier

Garantie limitée de la chaudière à mazout

Garantie limitée pour ecobeeMD pour Carrier ecobee3 liteMD EcobeeMD pour le thermostat intelligent Carrier Premium (le « produit »)

Garan??e limitée pour ecobeeMD pour Carrier : ecobee3 lite, thermostat intelligent ecobee LITE, thermostat intelligent ecobee Premium (le « produit »)

California residents please see Proposition 65

Need expert advice?

Find a local expert

Answers from trusted experts.

Local Carrier dealers can help answer questions and find the best solutions for you and your home.