Infinity 21 Ultimate Cold Climate Heat Pump 27VNA1

Infinity® 21 Ultimate Cold Climate Heat Pump

27VNA1

Exceptional efficiency for ultimate comfort, even in extreme climates.

  • Greenspeed® Intelligence
  • Variable-Speed Compressor
  • Premium Humidity Control
Loading dealer information...
27VNA1

Overview

The Infinity 21 Ultimate Cold Climate Heat Pump with Greenspeed® Intelligence delivers premium heating and cooling performance, even in extreme conditions. Thanks to its variable-speed compressor, this heat pump intelligently adjusts between 30% and 100% capacity, ensuring efficient and precise temperature control. With heating operation down to -23°F and cooling capability up to 125°F, it’s built for any climate. Experience ultra-quiet performance, seamless over-the-air updates for continuous functionality, and advanced defrost technology to maximize winter efficiency.

  • ENERGY STAR® Certified

Features

At a glance

Cooling Efficiency

Up to 21.2 SEER2 / Up to 13.5 EER2

Heating Efficiency

Up to 12.5 HSPF2

Sound Level

As low as 54 decibels

Compressor Type

Variable-speed

Refrigerant

Puron Advance™

Size

Offered in one size that can modulate up and down depending on your home’s needs

Protection

WeatherArmor™ Ultra Cabinet

Carrier Carrier

Take control of your home’s comfort with a heat pump that’s efficient, quiet and built for any climate.

Documents

Brochure

Carrier Dual Fuel System 101 Educational Brochure

Carrier Heat Pump Comparison Consumer Brochure

Carrier Cold Climate Heat Pump Brochure

Infinity Heat Pumps with Puron Advance Consumer Literature (Models 27VNA3, 27VNA1, 27VNA0)

Owner's Manual

Infinity® Variable Speed Heat Pump Using Puron Advance™ (R-454B) Refrigerant

California residents please see Proposition 65

Legal disclaimer

  1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Want to find a local expert?

Find a local expert

Meet your cold climate needs with problem-solving capabilities.

Carrier dealers listen to your needs, identify the best approach and create a tailored solution that’s right for you.