Performance™ 18 Coastal Heat Pump 27TPA8--C

Performance™ 18 Coastal Heat Pump with InteliSense™ Technology

27TPA8---C

Built for the coast: Energy-efficient, connected comfort with advanced two-stage performance.

  • Two-Stage Compressor
  • InteliSense™ Technology
  • WeatherShield™ Protection
Loading dealer information...
26TPA8--C

Overview

The Performance 18 Coastal Heat Pump is engineered for homes near the coastline, offering reliable heating and cooling with enhanced durability against salt air corrosion. With WeatherShield™ protection, it ensures long-lasting performance in tough coastal environments. With an impressive cooling efficiency of up to 18.5 SEER2 and heating efficiency of up to 8.5 HSPF2, it’s ENERGY STAR® certified for energy savings. The two-stage compressor ensures consistent and quiet operation for year-round comfort. Powered by InteliSense™ Technology, this heat pump —when paired with an ecobee for Carrier Smart Thermostat and with data-sharing permissions enabled—allows your dealer to remotely monitor system performance for efficient diagnostics and service. Its Hybrid Heat® compatibility can add even more savings by pairing perfectly with a gas furnace for optimized energy use during colder months.

  • ENERGY STAR® Certified

Features

At a glance

Cooling Efficiency

Up to 18.5 SEER2 / Up to 14 EER2

Heating Efficiency

Up to 8.5 HSPF2

Sound Level

Operates at 65 decibels

Compressor Type

Two-stage

Refrigerant

Puron Advance™

Size

Available in various sizes to accommodate most homes

Protection

WeatherArmor™ Ultra Cabinet and WeatherShield™ Protection

Carrier Carrier

A heat pump for coastal living, combining durability, cutting-edge technology and energy efficiency to keep your home comfortable year-round.

Documents

Brochure

Carrier Puron Advance Coastal ACs and HPs Consumer Flyer

Owner's Manual

Homeowner's Manual for Split System Air Conditioners Using R-454B Refrigerant

Warranty Card

Carrier Limited Warranty for Air Conditioner & Heat Pump Condensing Units with Puron (R-454B) Refrigerant

California residents please see Proposition 65

Legal disclaimer

  1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Connect with a dealer for expert guidance and support.

Find a local expert

Need expert guidance?

Connect with a trusted dealer for personalized recommendations.