Infinity geothermal heat pump GBA

Comfort™ Geothermal Heat Pump

GBA

Where innovation meets eco-friendly comfort.

  • Two-Stage Compressor
Loading dealer information...
family eating dinner in dining room
Overview

The Comfort Geothermal Heat Pump delivers energy-efficient operation and year-round comfort at a budget-friendly price. With cooling efficiency up to 27 EER and heating efficiency up to 4.7 COP, this geothermal heat pump is designed to help manage your energy costs while using eco-friendly technology. Equipped with a multi-speed blower motor and a corrosion-resistant coil for consistent indoor comfort, this system operates quietly and offers optional supplemental hot water generation.

  • ENERGY STAR® Certified

Features

At a glance

Cooling Efficiency

Closed loop: Up to 24.0 EER, Open loop: Up to 27.0 EER

Heating Efficiency

Closed loop: Up to 4.1 COP, Open loop: Up to 4.7 COP

Sound Level

Quiet

Compressor Type

Two-stage (2-5 ton units); Single-stage (1.5 ton units)

Blower Motor Type

Multi-speed

Size

Available in various sizes to accommodate most homes 

Refrigerant Type

Puron Advance™

Comfort™ Geothermal Heat Pump GBA Comfort™ Geothermal Heat Pump GBA

Enjoy the opportunity to reduce energy costs and your carbon footprint with the Carrier GBA geothermal heat pump.

Documents

Brochure

Carrier Geothermal Heat Pump Model GBA with Puron Advance Consumer Brochure

Carrier Geothermal Comfort Systems with Puron Advance Consumer Brochure

Owner's Manual

Owner's Manual for Geothermal Split Heat Pumps with R-454B Refrigerant

Warranty Card

Limited Warranty for Geothermal Heat Pump Units

California residents please see Proposition 65

Legal disclaimer

  1. To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Have questions about the Comfort Geothermal Heat Pump?

Find a local expert

Answers from local dealers.

A local Carrier expert can help identify the best approach and create a tailored solution that’s right for you.