Infinity® 96 Gas Furnace 59TN6

Infinity® 97 Gas Furnace

59TN7

Premium comfort and efficiency, optimized for your home.

  • Two-stage
  • Ideal Humidity System™
(3)
Loading dealer information...
Infinity® 97 Gas Furnace 59TN7
Overview

The Infinity® 97 Gas Furnace delivers exceptional energy efficiency and consistent home comfort. With up to 97% AFUE, this furnace helps reduce heating expenses while maintaining steady, reliable warmth. A variable-speed blower motor provides accurate airflow control and ultra-quiet operation throughout the year. Its intelligent two-stage design automatically adjusts to your home’s demands, operating in low stage up to 90% of the time for improved efficiency and comfort. Plus, Ideal Humidity System™ technology helps enhance indoor air quality by managing moisture levels—even during humid summer conditions.

  • ENERGY STAR® Certified

Features

At a glance

Heating Efficiency

Up to 97% AFUE

Gas Valve Technology

Two-stage

Blower Motor Type

Variable-speed

Fuel Type

Natural gas (optional propane conversion kit available)

Size

Available in various sizes to accommodate most homes

Carrier Carrier

Enjoy premium comfort and energy efficiency with the Infinity 97 Gas Furnace, designed to adapt seamlessly to your home’s needs.

Customer Reviews

3.7 /5

3.7 rating of Reviews (3)

Disastrous

I have had major issues since the infinity was installed. The HVAC installer was not carrier qualified and I had to fire them and hire another company. The furnace has not run correctly all winter. I wish I could afford to pull the unit out and start from scratch


Verified purchase

Good experience

Happy with dealership


Verified purchase

Exceeded expectations

Very pleased


Documents

Brochure

Infinity 90% Gas Furnaces Consumer Brochure

Carrier Gas Furnace Comparison Flyer

Owner's Manual

Condensing Gas Furnace Owner's Manual

Chaudière à condensation à gaz

Warranty Card

Limited Warranty for Condensing Gas Furnace with Tube and Fin Secondary Heat Exchanger

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

2. To the original owner on eligible equipment for eligible residential applications. Lifetime heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.

 

This furnace does not comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is not eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).

Need help finding the right furnace?

Find a local expert

Local Carrier dealers are ready to help.

Find a trusted expert who will listen to your needs, identify the best approach and create a tailored solution that’s right for you.