Infinity® 95 Ultra-Low NOx Gas Furnace 59CU5

Infinity® 95 Ultra-Low NOx Gas Furnace

59CU5

Reliable efficiency and lower emissions for California homes.

  • Single stage
Loading dealer information...
Infinity® 95 Ultra-Low NOx Gas Furnace 59CU5
Overview

The Infinity 95 Ultra-Low NOx Gas Furnace delivers enhanced comfort and efficiency with up to 95% AFUE and ultra-low NOx emissions, meeting or exceeding new low-emission requirements established by Colorado, California’s South Coast Air Quality Management District, and the San Joaquin Valley Air Pollution Control District. Equipped with a variable-speed blower, this furnace optimizes airflow while maintaining energy savings and helping reduce temperature fluctuations. Pair it with an Infinity® heat pump or and an Infinity® System Control to enjoy the added benefits of premium humidity control and a Hybrid Heat® system.

  • ENERGY STAR® Certified

Features

At a glance

Heating Efficiency

Up to 95% AFUE

Gas Valve Technology

Single-stage

Emissions

Ultra-Low NOx for California and Colorado

Blower Motor Type

Variable-speed

Fuel Type

Natural gas

Size

Available in various sizes to accommodate most homes

Infinity® 95 Ultra-Low NOx Gas Furnace 59CU5 Infinity® 95 Ultra-Low NOx Gas Furnace 59CU5

Discover the performance and efficiency of Carrier's Infinity 95 Gas Furnace, designed to deliver California-friendly ultra-low emissions.

Documents

Brochure

Carrier Ultra-Low NOx Gas Furnaces (California Only)

Owner's Manual

Ultra Low NOx Condensing Gas Furnace Owner's Manual

Warranty Card

Limited Warranty for Condensing Gas Furnace with Tube and Fin Secondary Heat Exchanger

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

2. To the original owner on eligible equipment for eligible residential applications. Lifetime heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.

 

This furnace does comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).

Need help finding the right furnace?

Find a local expert

Experts who listen.

Find a local Carrier dealer who can help identify the best solution and ensure your home stays comfortable year-round.