Performance™ 80 Gas Furnace 58SP0

Performance™ 80 Gas Furnace

58SP0

Reliable comfort with moderate efficiency and intelligent service capabilities.

  • Single stage
  • InteliSense™ Technology
  • Enhanced Humidity Control
(10)
Loading dealer information...
Performance™ 80 Gas Furnace 58SP0
Overview

The Performance 80 Gas Furnace provides a seamless balance of value and performance, offering 80% AFUE for moderate energy savings. Its innovative InteliSense™ technology—when paired with an ecobee for Carrier Smart thermostat and with data-sharing permissions enabled—allows your dealer to remotely monitor furnace performance for efficient diagnostics and service, delivering dependable comfort with enhanced serviceability.

Features

At a glance

Heating Efficiency

80% AFUE

Gas Valve Technology

Single-stage

Blower Motor Type

Variable 25-speed

Fuel Type

Natural gas (optional propane conversion kit available)

Size

Available in various sizes to accommodate most homes

Performance™ 80 Gas Furnace 58SP0 Performance™ 80 Gas Furnace 58SP0

Designed for smart, reliable, and efficient comfort, the Performance 80 Gas Furnace combines moderate efficiency with innovative connectivity features to simplify serviceability.

Customer Reviews

4.7 /5

4.7 rating of Reviews (10)

Verified purchase

HVAC SYSTEM

Great company to work with


Verified purchase

Furnace / ac replacement

Only 9 mos old but pleased with product. Particularly like the quietness during operation as it services bedrooms.


Carrier, the best!

All good so far!


Verified purchase

My Experience

Wish warranty was longer.


Verified purchase

heating unit gas

wish the heat exchanger was of heavier quality metal / seems cheaply made and just pressed thin stainless steel as to the original heavy duty one I had from Rheem that was at that time builder grade unit and much better made over all.


Verified purchase

Terry Pearson furnace

Works very efficiently and keeps temperature correct


Documents

Brochure

Performance Series 80% Gas Furnaces Consumer Brochure

Carrier InteliSense Technology Consumer Flyer

Owner's Manual

80%, Induced Combustion Ultra Low NOx Gas Furnace, Owner's Manual

Warranty Card

Carrier Limited Warranty for Non-Condensing Gas Furnace

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

2. 20-year heat exchanger parts limited warranty when used in an owner-occupied residence. See warranty certificate for details.

 

This furnace does not comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is not eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).

Need help? Find a Carrier dealer near you.

Find a local expert

Experts you can trust.

Carrier dealers listen to your needs, identify the best approach and create a tailored solution that’s right for you.