Comfort multi-family home multi-speed fan coil FMA5X

Comfort™ Multi-family High-Efficiency Fan Coil

FMA5X

Compact, efficient, and performance-driven for multi-family comfort.

  • 5-speed
(2)
Loading dealer information...
Performance™ Fan Coil with InteliSense™ Technology
Overview

The Comfort Multi-family Fan Coil combines efficiency with reliable performance. Featuring a five-speed ECM blower motor, this fan coil is designed to enhance energy efficiency while offering exceptional comfort. Its compact size ensures seamless integration into limited spaces, providing versatile installation options such as wall-hung or flush-mounted setups for easy access. With factory-installed electric heat, TXV metering, and durable operation, it is a great solution for multi-family installations.

Features

Comfort™ Multi-family High-Efficiency Fan Coil FMA5X Comfort™ Multi-family High-Efficiency Fan Coil FMA5X

Discover comfort and energy efficiency tailored to multi-family living.

Customer Reviews

4.0 /5

4.0 rating of Reviews (2)

Verified purchase

Great improvement

Much cleaner


Verified purchase

Noise and sound issues

I chose a Carrier when my old system broke down after almost 20 years upon the recommendation of a friend who lives in the same condo complex and is happy with her Carrier system. I was expecting it to be quieter but it is also loud as my old Goodman system. In addition, after a few months there is a ticking/clicking sound that comes intermittently when it is not running. The installer tried to trouble shoot what is causing the sound but has not been able to do so since he has not been able to hear the sound during the times he came here to my condo unit. I am thinking that it is because he takes out the cover of the air handler as soon as he gets here to my place which changes the conditions when I am able to hear it. The next time I ask the installer to check on the system I will tell him not to remove the cover right away and see if he will be able to hear the sound. Please see Case ID 07003052 for the details of my issue which I previously reported. I will appreciate any recommendation on how to stop the ticking/clicking sound as well as lower the noise level of the system.


Documents

Brochure

Carrier Fan Coils w/Puron Advance Consumer Brochure

Warranty Card

Residential Multifamily Fan Coil Warranty

Residential Apartment Fan Coil Warranty

California residents please see Proposition 65

Legal disclaimer

  1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Have questions about fan coils?

Find a local expert

Answers from trusted experts.

Local Carrier dealers will listen to your needs, identify the best approach and create a tailored solution that’s right for you.