Comfort SPP - Hybrid Heat-Heat Pump with Puron Advance
This system helps manage your heating and cooling bills while maintaining reliable temperature control through its reliable performance.
50NT
Efficient, durable, and versatile heating and cooling in one convenient system.
The Comfort 14 Packaged Heat Pump System is an all-in-one solution for your heating and cooling needs. Designed with electric heating and cooling, it delivers 13.4 SEER2 cooling efficiency and 6.7 HSPF2 heating efficiency. This system is built with a corrosion-resistant aluminum coil and includes a durable louvered hail guard for added protection. Enjoy year-round comfort with comfort features that help keep your home cozy and efficient.
Experience consistent comfort with built-in standard features that help keep you comfortable year-round.
The single-stage compressor provides standard dehumidification to help control levels inside your home.
With sound levels as low as 70 decibels, this system runs quietly to help minimize noise inside and outside your home.
Harnessing Puron Advance™ refrigerant, this system achieves a 75% decrease in global warming potential while maintaining its trusted, non-ozone-depleting properties.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
Cooling Efficiency
13.4 SEER2 and 11 EER2Heating Efficiency
6.7 HSPF2Sound Level
As low as 70 decibelsCompressor Type
Single-stageRefrigerant Type
Puron Advance™Size
Available in various sizes to accommodate most homesSystem Type
Heating and cooling system that operates solely on electricityBlower Motor Type
Multi-speedAchieve reliable, year-round comfort with our packaged heating and cooling solutions.
4.3 /5
4.3 rating of Reviews (4)
Producto caro y sin la eficiencia esperada por un producto mucho más costoso que otros
April 6, 2026
No es muy ruidoso pero es Un producto muy costoso para la poca capacidad que tiene para manejar la demanda de uso el verano funciona bien para enfriar peor en invierno la máquina tiene a no soportar la demanda y a pesar de vivir en un estado donde el invierno no es intenso además de que se supone que ahorrarías en el bill pero comprado con sistemas de conocidos de precios bajos como Goodman y consumen mucho menos energía que mi sistema.
Quality
March 10, 2026
Very good reputation
Thought it would be better.
March 9, 2026
During cold winter night the defrost cycle doesn’t always work, cooling fine always frozen and vibrates when running. I can hear the vibration inside my home and fan is already rattling.
Heat don't seam warm
February 23, 2026
Heat don't seam wram enough
Brochure
Comfort SPP - Hybrid Heat-Heat Pump with Puron Advance
Owner's Manual
50NT Comfort 13.4 SEER2 Single Phase 2-5 Nominal Tons (Sizes 24-60) Three Phase 3-5 Nominal Tons (Sizes 36-60) Single-Packaged Heat Pump System with Puron Advance (R-454B) Refrigerant
50NT Comfort™ Comfort™ 13.4 SEER2 monophasé et triphasé 2 à 5 tonnes nominales (capacité 24 à 60) – Système de thermopompe monobloc avec frigorigène Puronr Advance (R---454B)
Warranty Card
Limited Warranty for Small Packaged Products
Garantie limitée applicable aux produits de petites dimensions
California residents please see Proposition 65
Legal disclaimer