Comfort 13 packaged air conditioner system 50NP

Comfort™ 13 Packaged Air Conditioner System

50NP

Effortless cooling for your comfort and budget.

  • Single-Stage Compressor
Loading dealer information...
man and woman dancing in family room
Overview

The Comfort 13 Packaged Air Conditioner System provides simple, quiet cooling for your home, all while balancing cost-effectiveness. With its single-stage compressor and durable design, it helps provide reliable performance for everyday comfort. This unit achieves a 13.4 SEER2 rating, making it a smart choice for homeowners seeking affordability and moderate energy efficiency.

Features

At a glance

Cooling Efficiency

13.4 SEER2 and 11 EER2

Sound Level

As low as 71 decibels

Compressor Type

Single-stage

Refrigerant Type

Puron Advance™

Size

Available in various sizes to accommodate most homes

System Type

Cooling system that operates solely on electricity

Blower Motor Type

Fixed-speed

Blower Motor Type

Multi-speed

woman sitting at desk smiling woman sitting at desk smiling

Achieve reliable comfort with our packaged cooling system.

Documents

Brochure

Comfort Pkg AC w/ Puron Advance Cons Broch

Comfort Series Packaged Systems Consumer Brochure

Owner's Manual

50NPB 13.4 SEER2 Single-Packaged Air Conditioner System with Puron Advance™ (R-454B) Refrigerant Single Phase 2 to 5 Nominal Tons (Sizes 024-060)

50NPB Système de climatiseur monobloc avec cote SEER2 de 13,4 avec réfrigérant Puron AdvanceMC (R-454B) Monophasé 2 à 5 tonnes nominales (capacité 24 à 60)

Warranty Card

Limited Warranty for Small Packaged Products

Garantie limitée applicable aux produits de petites dimensions

California residents please see Proposition 65

Legal disclaimer

  1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Need help finding the right heating and cooling system?

Find a local expert

Contact a trusted Carrier dealer today.

Your local Carrier dealer will listen to your specific needs, design targeted solutions, and help ensure your total comfort every step of the way.