Comfort SPP AC-Gas Furnace with Puron Advance Brochure
This system delivers 13.4 SEER2 and 11 EER2 for moderate energy savings.
50NL
Reliable cooling and durable protection, designed for your comfort.
Experience dependable home cooling with the Comfort 14 Packaged Air Conditioner System. Combining moderate energy efficiency (13.4 SEER2 and 11 EER2) with practical features, this system can help maintain a comfortable environment at a cost-effective price. Its quiet performance and durable louvered hail guard help ensure reliable operation while protecting crucial components from damage.
This system is equipped with reliable cooling features to maintain a steady indoor temperature, helping provide consistent comfort.
This system supports balanced indoor humidity control, helping provide a more comfortable environment year-round.
With sound levels as low as 70 decibels, this system runs quietly to help minimize noise inside and outside your home.
Harnessing Puron Advance™ refrigerant, this system achieves a 75% decrease in global warming potential while maintaining its trusted, non-ozone-depleting properties.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
Cooling Efficiency
13.4 SEER2 and 11 EER2Sound Level
As low as 70 decibelsCompressor Type
Single-stageRefrigerant Type
Puron Advance™Size
Available in various sizes to accommodate most homesSystem Type
Cooling system that operates solely on electricityBlower Motor Type
Fixed-speedDiscover how a budget-friendly packaged air conditioner can elevate your home comfort.
Brochure
Comfort SPP AC-Gas Furnace with Puron Advance Brochure
Owner's Manual
50NL 13.4 SEER2 Single Phase 2-5 Nominal Tons (Sizes 24-60) Three Phase 3-5 Nominal Tons (Sizes 36-60) Single-Packaged Air Conditioner System with Puron Advance (R-454B) Refrigerant
50NL Comfort™ 134 SEER2 monophasé et triphasé 2 à 5 tonnes nominales (capacité 24 à 60) – Système de climatiseur monobloc avec frigorigène Puronr Advance (R---454B)
Warranty Card
Limited Warranty for Small Packaged Products
Garantie limitée applicable aux produits de petites dimensions
California residents please see Proposition 65
Legal disclaimer