Performance 15 packaged hybrid heat system 48VR

Performance™ 15 Packaged Hybrid Heat® System

48NR

Effortless comfort with enhanced energy efficiency, year-round.

  • Enhanced Humidity Control
  • Two-Stage Compressor
Loading dealer information...
Comfort™ 15 Packaged Hybrid Heat® System
Overview

Designed for energy efficiency, the Performance 15 Packaged Hybrid Heat® System can deliver year-long comfort. With its dual-fuel capability, it selects the most efficient energy source based on conditions, choosing between natural gas and electricity to support energy savings. Up to 15.5 SEER2 cooling efficiency and durable components, like a stainless-steel heat exchanger and tin-plated copper coils, make the unit both durable and easy on your wallet. Enjoy enhanced humidity control using two-stage dehumidification and consistent low-stage operation for quiet, reliable comfort.

  • ENERGY STAR®

Features

At a glance

Cooling Efficiency

Up to 15.5 SEER2 and 11.5 EER2

Heating Efficiency

81% AFUE and 7.5 HSPF2

Sound Level

As low as 71 decibels

Compressor Type

Two-stage

Refrigerant Type

Puron Advance™

Size

Available in various sizes to accommodate most homes

System Type

Heating and cooling system that uses gas or electricity for heating and electricity for cooling.

Blower Motor Type

Multi-speed (9-speed)

Performance™ 15 Packaged Hybrid Heat® System 48VR Performance™ 15 Packaged Hybrid Heat® System 48VR

Achieve reliable, year-round comfort while aiming to reduce heating and cooling costs with our combined heating and cooling solutions.

Documents

Brochure

Performance Series Packaged Heat Pump and Packaged Hybrid Heat Systems

Owner's Manual

48NR Performance 15.2+ SEER2 2-Stage Packaged HYBRID HEAT Dual Fuel System with Puron Advance (R-454B) Refrigerant Single Phase 2-5 Nominal Tons (Sizes 24-60)

48NR PerformanceMC 15,2+ SEER2 Système au bicarburant HYBRID HEATMD à deux étages avec frigorigène Puron AdvanceMC (R-454B) Monophasé 2 à 5 tonnes nominales (capacités 24 à 60)

Warranty Card

Limited Warranty for Small Packaged Products

Garantie limitée applicable aux produits de petites dimensions

California residents please see Proposition 65

Legal disclaimer

  1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

  2. To the original owner on eligible equipment for eligible residential applications. Lifetime stainless steel heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.

Need help finding the right heating and cooling system?

Find a local expert

Contact a trusted Carrier dealer today.

Your local Carrier dealer will listen to your specific needs, design targeted solutions and help ensure your total comfort every step of the way.