Comfort™13 Packaged Gas Furnace/Air Conditioner System 48NL

Comfort™ 14 Packaged Gas Furnace/Air Conditioner System

48NL

A reliable choice for year-round comfort and efficiency.

  • Single-Stage Compressor
(3)
Loading dealer information...
Comfort™ 13 Packaged Gas Furnace-Air Conditioner System 48NL
Overview

The Comfort 14 Packaged System is designed to deliver reliable year-round comfort at a value-conscious cost. Combining gas heating with electric cooling, it performs with 13.4 SEER2 and 81% AFUE efficiency and features a durable stainless steel heat exchanger along with a corrosion-resistant aluminum coil for long-lasting performance. Ultra-low NOx models are available, specifically crafted to meet stringent California and Colorado emission standards and offer an eco-friendly option.

Features

At a glance

Cooling Efficiency

13.4 SEER2 and 11 EER2

Heating Efficiency

81% AFUE

Sound Level

As low as 70 decibels

Compressor Type

Single-stage

Refrigerant Type

Puron Advance™

Size

Available in various sizes to accommodate most homes

System Type

Heating and cooling system that uses gas for heating and electricity for cooling.

Blower Motor Type

Multi-speed

Comfort™13 Packaged Gas Furnace/Air Conditioner System 48NL Comfort™13 Packaged Gas Furnace/Air Conditioner System 48NL

This system blends the reliability of gas heating and electric cooling with efficient performance, delivering dependable comfort for your home.

Customer Reviews

4.7 /5

4.7 rating of Reviews (3)

Verified purchase

Excellent

Excellent


Verified purchase

Filter Maintenace Problem

The door to access the unit filter is a terrible design. You have to take the side panel off the unit and the filters do not fit very well. The door needs to secure with cam locks with a hinge on the door. Also, the filter rack needs to be redesigned to allow the filters to easily slide in and out.


Verified purchase

My HVAC

HVAC


Documents

Brochure

Comfort SPP AC-Gas Furnace with Puron Advance Brochure

Owner's Manual

48NL Comfort 13.4 SEER2 1 Phase 2-5 Nominal Tons (Sizes 24-60) 3 Phase 3-5 Nominal Tons (Sizes 36-60) Single-Packaged Air Conditioner and Gas Furnace with Puron Advance Refrigerant

48NL Comfort 13.4 SEER2 monophasé et triphasé, 2 à 5 tonnes nominales (capacités 24 à 60) Climatiseur et chaudière monobloc Système avec frigorigène Puronr Advance (R---454B)

48NL Comfort 13.4 SEER2 Ultra Low NOx 1 Phase 2-5 Nominal Tons (Sizes 24-60) 3 Phase 3-5 Nominal Tons (Sizes 36-60) Single-Packaged Air Conditioner and Gas Furnace with Puron Advance Refrigerant

Warranty Card

Limited Warranty for Small Packaged Products

Garantie limitée applicable aux produits de petites dimensions

California residents please see Proposition 65

Legal disclaimer

  1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

  2. To the original owner on eligible equipment for eligible residential applications. Lifetime stainless steel heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.

Need help finding the right heating and cooling system?

Find a local expert

Contact a trusted Carrier dealer today.

Your local Carrier dealer will listen to your specific needs, design targeted solutions and help ensure your total comfort every step of the way.