Performance™ 16 Packaged Gas Furnace & A/C System 48NG

Performance™ 16 Packaged Gas Furnace/Air Conditioner System

48NG

Efficient gas heat, electric cooling, and year-round comfort with the potential for enhanced energy savings.

  • Enhanced Humidity Control
  • Two-Stage Compressor
Loading dealer information...
A Carrier performance 16 packaged gas furnace and AC system installed outside a home.
Overview

Experience the reliable combination of gas heating and electric cooling for consistent year-round comfort. Thanks to its two-stage operation, this system can provide more precise temperature control and improved energy efficiency. With enhanced dehumidification features for summer, it’s designed for both comfort and savings. Built with tin-plated copper coils to resist corrosion and a durable stainless-steel heat exchanger, this product can deliver lasting reliability and peace of mind.

Features

At a glance

Cooling Efficiency

Up to 16 SEER2 and 12 EER2

Heating Efficiency

81% AFUE

Sound Level

As low as 68 decibels

Compressor Type

Two-stage

Refrigerant Type

Puron Advance™

Size

Available in various sizes to accommodate most homes

System Type

Heating and cooling system that uses gas for heating and electricity for cooling.

Blower Motor Type

Multi-speed (9-speed)

Performance™ 15 Packaged Gas Furnace & A/C System 48VG Performance™ 15 Packaged Gas Furnace & A/C System 48VG

Achieve reliable, year-round comfort while aiming to reduce heating and cooling costs with our combined heating and cooling solutions.

Documents

Brochure

Carrier Performance SPP Gas Furnace/AC

Owner's Manual

48NG Ultra Low NOx Performance™ 15.2+ SEER2 2-Stage Packaged Air Conditioner and Single Stage Gas Furnace System with Puron Advance™ (R-454B) Refrigerant Single and Three Phase 2-5 Nominal Tons (Sizes 24-60)

48NG Performance™ 15.2+ SEER2 2-Stage Packaged Air Conditioner and Gas Furnace System with Puron Advance™ (R-454B) Refrigerant Single and Three Phase 2-5 Nominal Tons (Sizes 24-60)

48NG Performance™ 15.2+ SEER2 Aire acondicionado y calefactor de gas acondicionado de 2 etapas Sistema con refrigerante Puron Advance™ (R-454B) Monofásico y trifásico de 2 a 5 toneladas nominales (tamaños de 24 a 60)

48NG PerformanceMC 15.2+ SEER2 Système de climatiseur et chaudière à gaz monobloc à deux étages avec frigorigène Puron AdvanceMC (R-454B) Modèles monophasé et triphasé 2 à 5 tonnes nominales (capacités 24 à 60)

48NG Nox ultra bajo Performance™ 15.2+ SEER2 Aire acondicionado compacto de dos etapas y calefactor de gas de una etapa Sistema con refrigerante Puron Advance™ (R-454B) Monofásico y trifásico de 2 a 5 toneladas nominales (tamaños de 24 a 60)

Warranty Card

Limited Warranty for Small Packaged Products

Garantie limitée applicable aux produits de petites dimensions

California residents please see Proposition 65

Legal disclaimer

  1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

  2. To the original owner on eligible equipment for eligible residential applications. Lifetime stainless steel heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.

Need help finding the right heating and cooling system?

Find a local expert

Contact a trusted Carrier dealer today.

Your local Carrier dealer will listen to your specific needs, design targeted solutions and help ensure your total comfort every step of the way.