Performance™ Air Handler with InteliSense™ Technology
FT5
Enhanced comfort and energy efficiency powered by smart technology.
Designed for comfort and efficiency, the Performance Air Handler with InteliSense™ Technology brings advanced air control to your home. Its variable-speed fan helps reduce energy use while improving temperature consistency, humidity control, and quiet operation. Equipped with InteliSense Technology, this air handler supports connected comfort and remote system monitoring through your trusted Carrier dealer. To activate these features, it must be paired with an ecobee for Carrier Smart Thermostat, and homeowners must opt into data sharing. Pairing with the thermostat also offers enhanced control and potential energy savings.
Features
Benefit from consistent temperatures and improved humidity control. Advanced airflow settings allow for longer, quieter operation while enhancing overall comfort.
Puron Advance™ refrigerant delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.
Advanced leak dissipation system meets UL safety requirements for enhanced system protection.
Variable-speed air handler provides premium control of the airflow passing through your air filter. Accommodates standard size filters.
Allows critical equipment performance data to be gathered and shared with your dealer, who can reassure you that your system is running properly. Simply pair your furnace with an ecobee for Carrier Smart Thermostat, grant permissions for data-sharing permissions, and enjoy an improved customer experience.
Models with aluminum coils are built to provide long-term performance and optimal efficiency.
Available in various sizes to accommodate most homes.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
Enjoy cleaner air consistent comfort and energy efficiency with advanced HVAC technology for your home.
Customer Reviews
4.5 /5
4.5 rating of Reviews (51)
Great
October 20, 2026
Great
our second carrier
October 17, 2026
this is our second carrier product and we are very happy to return to carrier for this great item. thank you for making a great product.
It's so loud
October 12, 2026
Just very loud and vibrates. Can no longer use the room located near the condenser outside.
It performs exceptionally well and so far I'm very satisfied.
October 8, 2026
The unit hasn't given me any problems so far.
Corporate customer service or maybe nor!!!
October 6, 2026
Based on my experience with Phyllis Ans carline in your customer service, I will never, yas never buy another carrier product!!!! Respectfully, Richard King
Excellent feel in my apartment
September 29, 2026
I don't know when I got this equipment but my home is very nice so I thank you
Documents
Brochure
Carrier Fan Coils w/Puron Advance Consumer Brochure
Carrier InteliSense Technology Consumer Flyer
California residents please see Proposition 65
Legal disclaimer
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.