Carrier Puron Advance Coastal ACs and HPs Consumer Flyer
With up to 18 SEER2 and 14 EER2 ratings, this system delivers enhanced energy efficiency, reducing power consumption and lowering cooling costs for a greener, budget-friendly solution.
26TPA8***C
Designed to outlast and perform, even in harsh coastal conditions.
Delivering a perfect balance of affordability and long-term efficiency, this air conditioner offers up to 18 SEER2 for energy-savvy performance. Featuring two-stage compression for enhanced comfort and WeatherShield™ protection to tackle salt air corrosion, this air conditioner is ideal for those living near the coastline. With InteliSense™ technology, it ensures superior system monitoring and smoother operations while keeping things cool and quiet indoors.
Two-stage compression balances your home's cooling needs, reducing temperature swings while enabling enhanced humidity control for tailored comfort.
Optimized to regulate indoor humidity, creating a cooler, more comfortable environment. Ideal for hot and muggy conditions, it helps maintain the perfect moisture balance.
Designed for quieter operation, with a compressor sound blanket that reduces operational noise to a comfortable level as low as 67 decibels.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
Puron Advance™ refrigerant delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.
SEER2 Cooling Efficiency
Up to 18EER2 Cooling Efficiency
Up to 14Sound Level
As low as 67 decibelsCompressor Type
Two-stage with compressor sound blanketRefrigerant
Puron Advance™Size
Available in various sizes to accommodate most homesProtection
WeatherArmor™ Ultra Cabinet and WeatherShield™ ProtectionUpgrade your home cooling system to save energy, maximize comfort and reduce your carbon footprint.
Brochure
Carrier Puron Advance Coastal ACs and HPs Consumer Flyer
California residents please see Proposition 65
Legal disclaimer
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.