Toshiba Carrier u-Series 1-Way Cassette Indoor Unit MMUY-U

Toshiba Carrier u-Series 1-Way Cassette

MMUY-U

The Toshiba Carrier u-series VRF one-way cassette provides excellent comfort delivering condition air flow for ideal space coverage.

  • Energy-efficient HVAC operation
  • Environmentally friendly Puron® (R-410A) refrigerant

Overview

The Toshiba Carrier u‑Series MMUY‑U 1‑Way Cassette Indoor Unit is designed to deliver consistent, comfortable airflow for commercial variable refrigerant flow (VRF) applications. Available in multiple capacities ranging from 7,500 to 24,000 Btu/h, this indoor unit features a low‑profile, flush‑mount ceiling panel, an energy‑efficient DC fan motor, and selectable louver control for fixed or swinging airflow. With built‑in condensate lift capability, multiple fan speeds, and optional accessories such as wireless controls and occupancy sensors, the MMUY‑U provides flexible installation and dependable performance for a wide range of commercial spaces.

Features

At a glance

Type

1-way cassette

Capacity Range

0.6 - 2.0 Tons

With a built‑in condensate lift, outside air knock‑out, and optional controls and sensors, the MMUY‑U adapts easily to project requirements.

Documents

Guide Specifications

TC U-Series 1-Way Cassette Guide Specifications

Installation

TC U-Series 1-Way Cassette (7k-12k) Installation Manual

TC U-Series 1-Way Cassette (15k-24k) Installation Manual

Toshiba Carrier VRF U-Series Remote Sensor Installation Manual

1 Way Cassette Occupancy Sensor Kit TCB-SIR41UYP-UL Installation Manual

Wireless Remote Control Installation Manual

Application Control Board Installation Manual

Operation

Wireless Remote Control Installation Manual

Product Data

TC U-Series 1-Way Cassette Engineering Data Book

REVIT and 3D DRW Files

Toshiba Carrier VRF 0.6-2.0 Ton 1-Way Cassette Unit CAD Drawings

Service

TC U-Series SVM-22075 Indoor Unit Service Manual - 1-Way Cassette (7k-12k)

TC U-Series SVM-22076 Indoor Unit Service Manual - 1-Way Cassette (15k-24k)

Submittal

TC U-Series 1-Way Cassette Indoor Unit (7.5 Kbtu)

TC U-Series 1-Way Cassette Indoor Unit (9.5 Kbtu)

Toshiba Carrier 1-Way Cassette Indoor Unit (12.0 Kbtu)

TC U-Series 1-Way Cassette Indoor Unit (15.0 Kbtu)

Toshiba Carrier 1-Way Cassette Indoor Unit (18.0 Kbtu)

Toshiba Carrier 1-Way Cassette Indoor Unit (24.0 Kbtu)

Warranty Card

Limited Warranty for Variable Refrigerant Flow Units

Need help finding the right VRF system?

Find a local expert

Find a local expert.

Carrier experts can help identify the best approach to meet the needs of your building & budget.