Toshiba Carrier u-Series High Static Duct Indoor Unit MMDH-U

Toshiba Carrier u-Series High Static Duct

MMDH-U

The Toshiba Carrier u-Series High Static Duct unit can handle higher static pressure (1.0 in wg) to support longer ductwork serving multiple zones and are idea for hideaway/plenum applications.

  • Energy-Efficient Operations
  • Environmentally friendly Puron® (R-410A) refrigerant

Overview

The Toshiba Carrier MMDH‑U high static ducted indoor unit is designed for Variable Refrigerant Flow (VRF) systems requiring higher static pressure capability to support longer duct runs and multi‑zone configurations. Ideal for concealed or plenum installations, the MMDH‑U unit offers multiple capacity options and is engineered to integrate seamlessly into commercial VRF applications where flexible duct design and discreet installation are required.

Features

At a glance

Type

High static duct

Capacity Range

2.0 - 8.0 Tons

With seven available capacities and a high‑efficiency DC motor, the MMDH‑U gives designers the flexibility to match system performance to the space.

Documents

Accessory and Kit Data

TC U-Series High Static Duct Filter Kit Installation Manual

Guide Specifications

TC U-Series High Static Guide Specifications, 24k to 54k Btu/h

TC U-Series High Static Guide Specifications, 72k to 96k Btu/h

Installation

TC U-Series High Static Duct (2.0 - 4.5 Ton) Installation Manual

Toshiba Carrier VRF U-Series Remote Sensor Installation Manual

Compact 4 Way Cassette Occupancy Sensor Kit (TCB-SIR41UMP-UL Installation Manual

Wireless Remote Control Installation Manual

Application Control Board Installation Manual

TC U-Series High Static Duct (6 & 8 Ton) Installation Manual

Operation

Wireless Remote Control Installation Manual

Product Data

TC U-Series High Static Duct (72k-96k) Engineering Data Book

TC U-Series High Static Duct (24k-54k) Engineering Data Book

REVIT and 3D DRW Files

Toshiba Carrier VRF 3.0-8.0 Ton u-Series High Static Ducted Unit CAD Drawings

Toshiba Carrier VRF 6.08.0 Ton u-Series High Static Ducted Unit Revit Drawings

Service

TC U-Series SVM-22079 High Static Duct (24k-54k) Service Manual

TC U-Series High Static Duct (72k-96k) Service Manual

Submittal

TC U-Series MMD-UP0241HP-UL_01 High Static Ducted (MMD6H) Indoor Unit (24.0 Kbtu)

TC U-Series MMD-UP0301HP-UL-01 High Static Ducted (MMD6H) Indoor Unit (30.0 Kbtu)

TC U-Series MMD-UP0361HP-UL-01 High Static Ducted (MMD6H) Indoor Unit (36.0 Kbtu)

TC U-Series MMD-UP0481HP-UL-01 High Static Ducted (MMD6H) Indoor Unit (48.0 Kbtu)

TC U-Series MMD-UP0541HP-UL-01 High Static Ducted (MMD6H) Indoor Unit (54.0 Kbtu)

TC U-Series MMD-UP0721HP-UL-01 High Static Ducted Indoor Unit (72Kbtu)

TC U-Series MMD-UP0961HP-UL-01 High Static Ducted Indoor Unit (96Kbtu)

Need help finding the right VRF system?

Find a local expert

Find a local expert.

Carrier experts can help identify the best approach to meet the needs of your building & budget.