Toshiba Carrier u-Series Medium Static Duct Indoor Unit MMDB-U

Toshiba Carrier u-Series Medium Static Duct

MMDB-U

The Toshiba Carrier u-Series Medium Static Duct is ideal for single room hideaway applications. Unit height (10.9 inches) combined with ability to handle external static pressure (up to 0.8 in wg) makes it an excellent choice for plenum application.

  • Environmentally friendly Puron® (R-410A) refrigerant
  • Energy-Efficient Operations

Overview

The Toshiba Carrier u‑Series MMDB‑U Medium Static Duct Indoor Unit is designed for concealed, single‑room VRF applications where flexibility and quiet performance are essential. Its compact 10.9‑inch cabinet height allows easy installation in tight ceiling plenums, while the ability to handle up to 0.8 inches of external static pressure supports a wide range of ducted layouts. Available in capacities from 7,500 to 54,000 Btuh, the MMDB‑U features an energy‑efficient DC fan motor with three fan speeds, built‑in condensate lift, and provisions for outside air connection—making it a versatile solution for commercial and light commercial spaces requiring discreet, efficient comfort control.

Features

At a glance

Type

Medium static duct

Capacity Range

0.6 - 4.5 Tons

The MMDB‑U indoor unit is available in twelve capacities and operates on a 208–230/1/60Hz power supply to support a wide range of VRF applications.

Documents

Brochure

Toshiba Carrier VRF: K-12 Education Flyer

Toshiba Carrier VRF: Hospitality Flyer

Toshiba Carrier u-Series Marketing Brochure

Guide Specifications

TC U-Series Medium Static Duct Guide Specifications

Installation

TC U-Series Concealed Duct Indoor Unit Installation Manual

Toshiba Carrier VRF U-Series Remote Sensor Installation Manual

Wireless Remote Control Installation Manual

Application Control Board Installation Manual

Operation

Wireless Remote Control Installation Manual

Product Data

TC U-Series Concealed Duct Engineering Data Book

REVIT and 3D DRW Files

Toshiba Carrier VRF 0.6-4.5 Ton u-Series Medium Static Ducted Unit CAD Drawings

Service

TC U-Series SVM-22078 Concealed Duct Service Manual

Submittal

TC U-Series MMD-UP0071BHP-UL_01 Toshiba Carrier Concealed Duct Indoor Unit Submittal Drawing (7Kbtu)

TC U-Series MMD-UP0091BHP-UL_01 Concealed Duct Indoor Unit Submittal Drawing (9Kbtu)

TC U-Series MMD-UP0151BHP-UL_01 Concealed Duct Indoor Unit Submittal Drawing (15Kbtu)

TC U-Series MMD-UP0181BHP-UL_01 Concealed Duct Indoor Unit Submittal Drawing (18Kbtu)

TC U-Series MMD-UP0211BHP-UL_01 Concealed Duct Indoor Unit Submittal Drawing (21Kbtu)

TC U-Series MMD-UP0241BHP-UL_01 Toshiba Carrier Concealed Duct Indoor Unit Submittal Drawing (24Kbtu)

TC U-Series MMD-UP0301BHP-UL_01 Concealed Duct Indoor Unit Submittal Drawing (30Kbtu)

TC U-Series MMD-UP0361BHP-UL_01 Concealed Duct Indoor Unit Submittal Drawing (36Kbtu)

TC U-Series MMD-UP0421BHP-UL_01 Concealed Duct Indoor Unit Submittal Drawing (42Kbtu)

TC U-Series MMD-UP0481BHP-UL_01 Concealed Duct Indoor Unit Submittal Drawing (48Kbtu)

TC U-Series MMD-UP0541BHP-UL_01 Concealed Duct Indoor Unit Submittal Drawing (54Kbtu)

TC U-Series MMD-UP0121BHP-UL_01 Concealed Duct Indoor Unit Submittal Drawing (12Kbtu)

Warranty Card

Limited Warranty for Variable Refrigerant Flow Units

Need help finding the right VRF system?

Find a local expert

Find a local expert.

Carrier experts can help identify the best approach to meet the needs of your building & budget.