Multiport Distribution Controller 40VMD Multiport Distribution Controller 40VMD Multiport Distribution Controller 40VMD

Multiport Distribution Controller

40VMD

The Carrier VRF multiport distribution controller (MDC) allows you to connect from 6 to 16 indoor units based on number of ports. The main multi-port distribution controller can connect up to two sub multi-port distribution controllers.

  • Environmentally friendly Puron® (R-410A) refrigerant

Overview

The Carrier 40VMD Multiport Distribution Controller is designed to support flexible VRF heat recovery system configurations by allowing connection of 6, 8, 10, or 16 indoor units from a single controller. It simplifies system design with quick‑connect control wiring, eliminates the need for port addressing, and allows the use of sub‑controllers to expand system capacity. Built to commercial standards, the 40VMD is compatible with Carrier VRF heat recovery outdoor units and is engineered for reliable performance and streamlined installation in complex VRF applications.

  • ETL Listed

Features

At a glance

Type

Multiport distribution controller

Ports

6, 8, 10 & 16

The Carrier 40VMD multiport distribution controller enables connection of 6 to 16 VRF indoor units to heat recovery systems, offering flexible system design, quick‑connect controls, and reliable commercial performance.

Documents

Brochure

Carrier VRF Product Catalog

Installation

Carrier / Bryant VRF Multiport Distribution Controller Installation Manual

Product Data

40VMD VRF Multiport Distribution Controller (MDC) Indoor Unit Engineering Databook

REVIT and 3D DRW Files

Carrier Bryant VRF Multiport Distribution Controller (MDC) Indoor Unit Revit Family

Submittal

Carrier VRF Multiport Distribution Controller (MDC) Main (6 Ports) Submittal Drawing

Carrier VRF Multiport Distribution Controller (MDC) Sub (6 Ports) Submittal Drawing

Carrier VRF Multiport Distribution Controller (MDC) Main (8 Ports) Submittal Drawing

Carrier VRF Multiport Distribution Controller (MDC) Sub (8 Ports) Submittal Drawing

Carrier VRF Multiport Distribution Controller (MDC) Main (10 Ports) Submittal Drawing

Carrier VRF Multiport Distribution Controller (MDC) Sub (10 Ports) Submittal Drawing

Carrier VRF Multiport Distribution Controller (MDC) Main (16 Ports) Submittal Drawing

Carrier VRF Multiport Distribution Controller (MDC) Main - Large (16 Ports) Submittal Drawing

Carrier VRF Multiport Distribution Controller (MDC) Sub (16 Ports) Submittal Drawing

Warranty Card

Limited Warranty for Variable Refrigerant Flow Units

Need help finding the right VRF system?

Find a local expert

Find a local expert.

Carrier experts can help identify the best approach to meet the needs of your building & budget.