33CSWCOFC-01 Fan Coil Changeover Sensor Kit Accessory for Comfort™ Pro Programmable and Non-Programmable Fan Coil Thermostat
Comfort™ Pro Programmable Fan Coil Thermostat
Non-mercury, non-lead based electronic controls built into slim plastic enclosure
2-pipe/4-pipe fan coil with 3-speed fan (2-speed for 2-pipe fan coil with emergency heat and water changeover sensor)
Proportional integral control of heating and cooling stages
Remote sensing and averaging with occupancy override
Keypad lockout security with passcode protection
Touch·N·Go® programmability — occupied, unoccupied and demand limit buttons with preset heating and cooling set points
5/2-day or all days programmable or non-programmable
4 or 2 periods per day selectable
24 vac or battery powered user configured settings are stored for an unlimited period of time
Random start, smart recovery
| Specification | Details |
| Dimensions (L x W x D) | 5.2 in. x 5.2 in. x 1.2 in. (132.08 mm x 132.08 mm x 30.48 mm) |
| Weight | Approx. 1/2 lb (0.23 kg) |
| Material | Plastic, white smooth finish with gray metallic trim |
| Power Requirement | 24 vac 50/60 Hz, 3 va or AA alkaline battery power |
| Temperature Range | Operating: 32 to 104°F (0° to 40°C); Storage: -40 to 135°F (-40 to 57°C) |
| Humidity Tolerance | 0 to 95% RH, non-condensing |
| Agency Approvals | FCC Part 15, Subpart J compliant CE mark approval |
| Electrical Characteristics | Inputs: 24 vac, 50/60 Hz, 3 va Outputs: Minimum Load = 1000 ohms, Maximum Load = 2.0 A, 50% pf (power factor) Inductive, Nominal Load Capacity = 1.5 Amps |
| Temperature Control | The thermostat uses proportional integral calculation to determine the number of stages required for heating or cooling (and fan speed for fan coil units) to provide accurate temperature control. |
Accessory and Kit Data
33CSWCOFC-01 Fan Coil Changeover Sensor Kit Accessory for Comfort™ Pro Programmable and Non-Programmable Fan Coil Thermostat
Product Data
33CSCPACHP-01 and 33CSCPACHP-FC Comfort™ Pro Programmable Commercial Thermostat