33CSWCOFC-01 Fan Coil Changeover Sensor Kit Accessory for Comfort™ Pro Programmable and Non-Programmable Fan Coil Thermostat
Supports 2-pipe and 4-pipe setups with 3-speed fan options and 2-speed for setups utilizing a water changeover sensor.
The Comfort™ Pro Programmable Fan Coil Thermostat (33CSCPACHP-FC) is engineered to deliver a new standard of reliable, energy-efficient climate control for modern commercial spaces. Designed for precision, this thermostat provides exceptional command over fan coil units using proportional integral calculations for optimized heating and cooling performance. With flexible programming that allows up to four time and temperature settings per day, you can customize schedules that align perfectly with your building’s unique demands. The intuitive Touch·N·Go® functionality simplifies operation, while the expanded backlit display offers clear visibility of system status, time of day and even outdoor-air temperature via a remote sensor. Dual power options, with 24 VAC and battery backup, ensure your settings are always protected by an internal memory that stores comfort schedules indefinitely, even through a power interruption. Proudly designed and assembled in the U.S.A., the Comfort™ Pro thermostat is built to deliver the efficient, dependable temperature regulation your commercial setting requires.
Allows up to four schedules per day, supporting 5/2-day or all-days programming patterns.
Retains all programmed settings indefinitely, even during power interruptions.
Offers clear visibility of system mode, time of day, outdoor temperature and setpoints.
Discover a thermostat that delivers intelligent programming, resource efficiency and precise control for commercial environments. The Comfort™ Pro Programmable Fan Coil Thermostat ensures your indoor spaces are comfortable while optimizing HVAC performance and reducing energy costs.
Accessory and Kit Data
33CSWCOFC-01 Fan Coil Changeover Sensor Kit Accessory for Comfort™ Pro Programmable and Non-Programmable Fan Coil Thermostat
Product Data
33CSCPACHP-01 and 33CSCPACHP-FC Comfort™ Pro Programmable Commercial Thermostat