Comfort™ Pro Commercial Non-Communicating Programmable Fan Coil Thermostat 33CSCPACHP-FC

Comfort™ Pro Commercial Non-Communicating Programmable Thermostat

Technical Specifications

Features

Non-mercury, non-lead based electronic controls built into slim plastic enclosure

2-stage heat/2-stage cool with auxiliary heat (air conditioning, heat pump and water source heat pump units)

Proportional integral control of heating and cooling stages

Remote sensing and averaging with occupancy override

Keypad lockout security with passcode protection

Touch·N·Go® programmability — occupied, unoccupied and demand limit buttons with preset heating and cooling set points

5/2-day or all days programmable or non-programmable

4 or 2 periods per day selectable

24 vac or battery powered user configured settings are stored for an unlimited period of time

Random start, smart recovery

Physical Data

SpecificationDetails
Dimensions5.2-in x 5.2-in x 1.2-in
AppearanceWhite plastic with grey trim, smooth cover
WeightApprox. 0.5 lbs
Power Requirements24 vac 50/60 Hz at 3 va RC/RH compatible
AA alkaline battery power also available (batteries not included)
Environmental Range32°F to 104°F operational, -40°F to 135°F storage
Humidity0–95% RH, non-condensing
Agency ApprovalsFCC Part 15, Subpart J compliant
CE mark approval
Electrical CharacteristicsInputs: 24 vac, 50/60 Hz, 3 va
Outputs: Minimum Load = 1000 ohms, Maximum Load = 2.0 A, 50% pf (power factor) Inductive,  Nominal Load Capacity = 1.5 Amps
Temperature ControlThe thermostat uses proportional integral calculation to determine the number of stages required for heating or cooling (and fan speed for fan coil units) to provide accurate temperature control.

Documents

Product Data

33CSCPACHP-01 and 33CSCPACHP-FC Comfort™ Pro Programmable Commercial Thermostat

Need assistance? Ask Carrier.

Get in touch