33CSWCOFC-01 Fan Coil Changeover Sensor Kit Accessory for Comfort™ Pro Programmable and Non-Programmable Fan Coil Thermostat
Comfort™ Pro Commercial Non-Programmable Fan Coil Thermostat
Non-mercury, non-lead based electronic controls built into slim plastic enclosure
2-Pipe/4-pipe fan coil with 3-speed fan (2-speed for 2-pipe fan coil with emergency heat, cool only, heat only and automatic changeover)
English/metric unit selection
Proportional integral control of heating and cooling stages
Remote sensing and averaging
Keypad lockout security with passcode protection
24 vac or battery powered user configured settings are stored for an unlimited period of time
Expanded backlit display features mode and equipment status, and outdoor-air temperature
Hospitality mode — display user set
Point in place of actual temperature
Random start
| Specification | Details |
| Dimensions (L x W x D) | 5.1 in. x 4.1 in. x 1.1 in. |
| Weight | Approx. 0.5 lbs (0.23 kg) |
| Material | White plastic housing |
| Power Requirement | 24 vac 50/60 Hz at 3 va RC/RH compatible AA alkaline battery power also available (batteries not included) |
| Operating Temp Range | 32 to 104°F (0 to 40°C) |
| Storage Temp Range | -40 to 135°F (-40 to 57°C) |
| Humidity Tolerance | 0-95% RH, non-condensing |
| Agency Approvals | FCC Part 15, Subpart J compliant CE mark approval |
| Electrical Characteristics | Inputs: 24 vac, 50/60 Hz, 3 va Outputs: Minimum Load = 1000 ohms Maximum Load = 2.0 A, 50% pf (power factor) Inductive Nominal Load Capacity = 1.5 Amps |
| Temperature Control | The thermostat uses proportional integral calculation to determine the number of stages required for heating or cooling (and fan speed for fan coil units) to provide accurate temperature control. |
Accessory and Kit Data
33CSWCOFC-01 Fan Coil Changeover Sensor Kit Accessory for Comfort™ Pro Programmable and Non-Programmable Fan Coil Thermostat
Product Data
33CSCNACHP-01 and 33CSCNACHP-FC Comfort™ Pro Non-Programmable Commercial Thermostat