​​Edge® Pro Commercial Non-Communicating Programmable Thermostat​ 33CS2PP2S-03​​

Edge® Pro Commercial Non-Communicating Programmable Thermostat

Technical Specifications

Features

Design
 

Sleek design with simplified two-wire installation

Backlit display features mode and equipment status, occupancy, time of day and outdoor air temperature

2-stage heat/2-stage cool with auxiliary heat (air conditioning, heat pump and water source heat pump units)

Proportional integral control of heating and cooling stages

Humidity control capability (with 33CS2PPRH-03 thermostat only) integrates with Humidi-MiZer®

Hybrid Heat® compatible

No batteries are required, user-configured settings are stored for an unlimited period of time

 

Features
 

Compressor lockout in emergency heat mode for heat pumps

Auxiliary heat lockout sensing for heat pumps (requires outdoor air sensor)

Remote sensing and averaging with occupancy override

Keypad lockout security with passcode protection

UV light and filter service reminder

4 or 2 periods per day selectable

Daylight savings adjustment

 

Energy Efficiency
 

Random start

Smart recovery

Physical Data

SpecificationDetails
Display (Single Installation)5.2 in. x 5.2 in. x 1.3 in.
Display (Two-Piece Installation)5.2 in. x 5.2 in. x 0.9 in.
Control Module5.2 in. x 5.2 in. x 1.0 in.
MaterialSmooth cover, silver metallic plastic
WeightApprox. 0.75 lb (single-piece) or 0.5 lb (two-piece display only)

Documents

Product Data

33CS2PPRH-03, 33CS2PP2S-03 Edge® Pro Programmable Commercial Thermostat

Need assistance? Ask Carrier.

Get in touch