Gemini® Packaged Air-Handling Units 40RUS

Gemini® 40RUS Packaged Air-Handling Unit

40RUS

Effortless climate control with unmatched reliability and energy-efficient performance.

  • Energy-Efficient Cooling
  • Highly Versatile Installation
  • Enhanced Indoor Air Quality
Overview

The Gemini® 40RUS Packaged Air-Handling Unit combines flexibility, durability and advanced features for precise climate control in spaces from 7.5 to 30 tons. Its multi-position design supports vertical or horizontal installation, ideal for new constructions or retrofits. With Puron® refrigerant for energy efficiency, robust fan motors, durable galvanized steel casing, antimicrobial insulation and easy maintenance access, the 40RUS simplifies HVAC management while ensuring comfort and quality.

  • AHRI 340/360
  • ETL Listed

Features

At a glance

Refrigerant

R-410A

Type

Packaged Chilled Water Air Handling Unit

Capacity

7.5 - 30 Tons

Matched Condensers

38AUQ/D/Z

Gemini® 40RUS Packaged Air-Handling Unit Gemini® 40RUS Packaged Air-Handling Unit

Gemini® 40RUS indoor air handler easily integrates with existing ductwork. The 40RU models can be equipped with electric heaters, hot water coils or steam coils that are installed on-site.

Documents

Accessory and Kit Data

Packaged Air-Handling Units Subbase Accessory, 6 to 30 tons

Overhead Suspension Accessory for Packaged Air-Handling Units, 6 to 30 tons

Split Systems Heat Pump and Condensing Units Accessory Hail Guard 15 and 20 Ton Cooling Unit 15 and 20 Ton Heat Pump CALVHLGD007A00, 008A00, 009A00

Packaged Air Handling Units Electric Heat Accessory 6 to 30 Tons (21 to 105 kW) 50/60 Hz CAELHEAT001A00-CAELHEAT039A00, AAHC05AHAA-AAHC70ESAA

Split Systems Heat Pump and Condensing Units Accessory Outdoor Coil Grille 6 to 12.5 Ton Cooling Unit 6 to 10 Ton Heat Pump

Plenum and Return-Air Grille Accessories for Packaged Air-Handling Units, 6 to 30 tons

Packaged Air-Handling Units 6 to 30 tons Condensate Drain Trap Accessory 50/60 Hz

Hot Water and Steam Coil Accessories for Packaged Air-Handling Units, 6 to 30 Tons

Ultra Low Leak EconoMi$er® X Accessory for Packaged Air-Handling Units, 6 to 30 Tons, 50/60 Hz, CAECOMZR008A01, CAECOMZR010A01,CAECOMZR012A01

Economizer Accessory for Packaged Air-Handling Units, 6 to 30 tons, 50/60 Hz

Ultraviolet Lamp Accessory for Package Air-Handling Units 6 to 30 Tons

CAECOMZR101A00, CAECOMZR102A00 and CAECOMZR103A00 Ultra Low Leak EconomizerONE Accessory For Packaged Air Handling Units 6 to 30 Tons

33WIFISTAT43 Wi-Fi Thermostat

Variable Frequency Drive (VFD) Remote Keypad Kit CRDISKIT001A00 and CRDISKIT003A00

Brochure

New Carrier® Staged Air Volume SAV™ System Brochure

A World of Comfort 2025 - Brochure

Understanding the AIM Act

Staged Air Volume (SAV) System for Carrier’s Small and Medium Packaged Rooftop Units and Light Commercial Splits Systems

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

40RUA/40RUS Guide Specifications, 5,000 to 12,000 Nominal Cfm, 12.5 To 30 Nominal Tons Cooling

Installation

40RU 14-16 Packaged Air-Handling Units with Puron (R-410A) Refrigerant, 50 Hz

40RU 25-30 Packaged Air-Handling Units, with Puron (R-410A) Refrigerant, 50 Hz

40RU 25-30 Packaged Air-Handling Units, 60 Hz, with Puron (R-410A) Refrigerant

40RU 14-16 Packaged Air-Handling Units with Puron (R-410A) Refrigerant, 60 Hz

Variable Frequency Drive (VFD) Factory-Installed Option, 2-Speed Motor Control for 2-Stage Cooling Rooftop Units

Press Release

Carrier Corp. Introduces New Gemini Select Split Systems with Non-Ozone Depleting Puron Refrigerant: Exceeding ASHRAE 90.1 Standards

Product Data

40RFA 07-12, 40RFS 08-12, 40RUA/40RUS 14-30 Packaged Air-Handling Units, 6 to 30 Nominal Tons

REVIT and 3D DRW Files

40RUA, 40RUQ, 40RUS 6-30 Ton Packaged Air Handling Horizontal Units with Hot Water Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-30 Ton Packaged Air Handling Vertical Units with Hot Water Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-30 Ton Packaged Air Handling Units with Plenum Family REVIT Files

40RUA, 40RUQ, 40RUS 6-30 Ton Packaged Air Handling Horizontal Units with Steam Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-30 Ton Packaged Air Handling Vertical Units with Steam Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-10 Ton Packaged Air Handling Horizontal Units with Electric Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 12-30 Ton Packaged Air Handling Horizontal Units with Electric Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-10 Ton Packaged Air Handling Vertical Units with Electric Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 12-30 Ton Packaged Air Handling Vertical Units with Electric Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-10 Ton Packaged Air Handling Vertical Units with No Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-10 Ton Packaged Air Handling Horizontal Units with No Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 12-30 Ton Packaged Air Handling Vertical Units with No Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 12-30 Ton Packaged Air Handling Horizontal Units with No Heat Family REVIT Files

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.