40RLA and 40RLS Guide Specifications, 6 to 10 Tons, Nominal Cooling
Gemini® 40RLS Chilled Water Packaged Air-Handling Unit
Refrigerant
R-454BType
Packaged Air Handling UnitCapacity
7.5 - 30 TonsMatched Condensers
38AXQ/D/ZUses field-supplied Puron Advance® (R-454B) refrigerant and chilled water
Direct Drive EcoBlue™ Vane Axial fan design on 6-10 ton units
Powerful belt-driven forward curved centrifugal fans with VFD speed control on 12.5-30 ton units
Non-corroding drain pans
Fan motor options allowing more complex new or replacement air distribution systems
Durable die-formed galvanized steel casings
New – UL 60335-2-40 Certified A2L leak detection and dissipation system factory installed standard
Motor overload protection of internal automatic reset thermal overload protection
Listed with UL and UL Canada
Vertical or horizontal installation without modification
Front or bottom return air intake
Two sloped condensate pans for horizontal or vertical applications
Simple condensate drain pan adjustment for right-hand or left-hand operation
Easy-access 24-volt control terminal block for easy thermostat wiring
Single point electrical power connection for fan motor and accessory electrical heaters
Removable side panel allows access to virtually all components
Permanently lubricated, sealed motor bearings
Easy filter replacement with slide-out retainer
One year parts only
Unit voltage options: 208/230-3-60, 460-3-60, 575-3-60
Staged Air Volume (SAV) Indoor Fan Speed System
Alternate fan motors
Medium and high-static drives
Pre-painted units
Outside air economizer
Electric heater
Hot water heating coils
Steam heating coil
Programmable thermostats
CO₂ sensors
Airflow sensor switch
Painted and non-painted options: Discharge plenum, Return air grille, Floor mount subbase
Condensate overflow switch assembly
Overhead suspension package
Guide Specifications
40RLA and 40RLS Guide Specifications, 6 to 10 Tons, Nominal Cooling
40RLA and 40RLS Guide Specifications,12.5 to 30 Tons, Nominal Cooling
Installation
40RLA/S/Q 07-12 Packaged Air-Handling Units with Puron Advance™ (R-454B) Refrigerant
40RLA/Q/S*14-30 Packaged Air-Handling Units with Puron Advance™ (R-454B) Refrigerant
Product Data
40RLA 07-30 (Direct Expansion), 40RLS 08-30 (Chilled Water) Packaged Air Handling Units with Puron Advance™ (R-454B) Refrigerant, 6 to 30 Nominal Tons
Warranty Card
Limited Warranty for Light Commercial Equipment