Gemini 40RLS Split System

Gemini® 40RLS Chilled Water Packaged Air-Handling Unit

40RLS

Energy-efficient comfort and climate control tailored for commercial spaces.

  • Chilled water system compatibility
  • EcoBlue™ Vane Axial fan design
  • Multi-position installation
Overview

The Gemini® 40RLS Packaged Air-Handling Unit offers energy-efficient cooling with a chilled water coil, seamless integration with chilled water systems and a versatile multi-position design for horizontal or vertical installations. Equipped with EcoBlue™ technology for smaller units and belt-driven centrifugal fans for larger ones, it suits both new and retrofit ductwork systems. With durable construction, easy maintenance access and compatibility with electric and hot water coils, the 40RLS ensures reliable performance and enhanced indoor air quality.

  • AHRI 340/360 Certified
  • UL Registered
  • Puron Advance

Features

At a glance

Refrigerant

R-454B

Type

Packaged Air Handling Unit

Capacity

7.5 - 30 Tons

Matched Condensers

38AXQ/D/Z

Gemini® 40RLS Split System Gemini® 40RLS Split System

Gemini® 40RLS Chilled Water Packaged Air Handling Unit, combining energy efficiency, design flexibility and unmatched reliability to drive better HVAC performance and comfort.

Documents

Guide Specifications

40RLA and 40RLS Guide Specifications, 6 to 10 Tons, Nominal Cooling

40RLA and 40RLS Guide Specifications,12.5 to 30 Tons, Nominal Cooling

Installation

40RLA/S/Q 07-12 Packaged Air-Handling Units with Puron Advance™ (R-454B) Refrigerant

40RLA/Q/S*14-30 Packaged Air-Handling Units with Puron Advance™ (R-454B) Refrigerant

Product Data

40RLA 07-30 (Direct Expansion), 40RLS 08-30 (Chilled Water) Packaged Air Handling Units with Puron Advance™ (R-454B) Refrigerant, 6 to 30 Nominal Tons

Warranty Card

Limited Warranty for Light Commercial Equipment

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.