Gemini® Packaged Air-Handling Unit 40RLQ

Gemini® 40RLQ Packaged Air-Handling Unit

40RLQ

The 40RLQ series has a multi-position design that allows for vertical or horizontal installation with no modifications. Powerful fan systems allow easy adaptation to existing ductwork. For supplemental heating capability, the 40RL’s allow for field installed electric heaters, hot water coils, or steam coils.

  • Puron Advance™ Refrigerant (R-454B) Technology
  • EcoBlue™ Vane Axial fan design

Overview

The Gemini® 40RLQ and 38AXQ series indoor air handlers and outdoor units provide a wide variety of heat pump options for your HVAC application needs. These units are designed for long dependable operation and maximum installation flexibility. All Gemini® 38AX Condensing Units and 40RL Fan Coils use environmentally sound Puron Advance® refrigerant. Together, they create a reliable split system that provides easy solutions to a wide range of commercial HVAC needs.

  • AHRI 340/360
  • ETL Listed

Features

At a glance

Refrigerant

R-454B

Type

Packaged Air Handling Unit

Matched Condensing Unit(s)

38AXD/Z

Capacity

6 - 20 Tons

employees engaged in conversation employees engaged in conversation

The 40RLQ units are engineered for durability and efficient performance, featuring galvanized steel panels, mechanically bonded coil fins, securely mounted EcoBlue™ vane axial or forward-curved fans, and rugged pillow-block bearings on larger sizes for reliable long-term operation.

Documents

Accessory and Kit Data

CAELHEAT001B00 - CAELHEAT039B00 Electric Heat Accessory for Packaged Air-Handling Units 6 to 30 Tons (21 to 105 kW), 50/60 Hz

CAELHEAT050A00 - CAELHEAT064A00 Electric Heat Accessory for Split Systems Packaged Air-Handling Units 6 to 10 Tons (21 to 35 kW), 50/60 Hz

Guide Specifications

40RLQ Guide Specifications, 6 to 10 Nominal Tons

40RLQ Guide Specifications, 15 to 20 Nominal Tons

Installation

40RLA/S/Q 07-12 Packaged Air-Handling Units with Puron Advance™ (R-454B) Refrigerant

40RLA/Q/S*14-30 Packaged Air-Handling Units with Puron Advance™ (R-454B) Refrigerant

Product Data

40RLQ 07-25 Packaged Heat Pump Air-Handling Units with Puron Advance™ (R-454B) Refrigerant, 6 to 20 Nominal Tons

Need assistance?

Find an expert

Connect with our nationwide network of trusted experts.

Carrier experts provide solutions that blend reliability with advanced technology to help ensure systems perform seamlessly, minimizing maintenance and maximizing peace of mind.