CAECOMZR101A00, CAECOMZR102A00 and CAECOMZR103A00 Ultra Low Leak EconomizerONE Accessory For Packaged Air Handling Units 6 to 30 Tons
Gemini® 40RFS Packaged Air-Handling Unit with EcoBlue Technology
Refrigerant
R-410AType
Packaged Air Handling UnitCapacity
6 - 30 TonsNew direct drive - EcoBlue™ Technology indoor fan system uses Vane Axial fan design and electronically commutated motor
New unit control board with intuitive quick fan speed adjustment
Single circuit design on 08 and 10 sizes, single or dual circuit capability for size 12
Non-corroding drain pans
Cleanable insulation treated with an anti-microbial agent
Fan motor options allowing complex or replacement air distribution systems
Durable die-formed galvanized steel casings
New unit control board facilitates simple safety circuit troubleshooting and simplified control box arrangement
Two-inch disposable return air filters
Designed and constructed in accordance with UL 1995 standard
Listed with UL and UL, Canada
New - Unit Control Board (standard) with quick fan speed adjustment
Vertical or horizontal installation without modification
Front or bottom return air intake
Two sloped condensate pans for horizontal or vertical applications
Simple condensate drain pan adjustment for right-hand or left-hand operation
Easy-access 24-volt control terminal block for easy thermostat wiring
Single point electrical power connection for fan motor and accessory electrical heaters
Removable side panel allows access to virtually all components
Permanently lubricated, sealed motor bearings
Easy filter replacement with slide-out retainer
One year parts only
Voltage configurations, including 208/230-3-60, 460-3-60, and 575-3-60.
Two-speed Vane Axial Fan System standardHigh static fan motor choices for tailored air distribution.
Pre-painted units for enhanced durability.
Outside air economizers for improved efficiency
Electric heaters, hot water coils, and steam heating coil options
Programmable thermostats and CO₂ sensors for advanced climate control
Discharge duct adapters for retrofit installations
Painted and non-painted options
Overhead suspension package
Accessory and Kit Data
CAECOMZR101A00, CAECOMZR102A00 and CAECOMZR103A00 Ultra Low Leak EconomizerONE Accessory For Packaged Air Handling Units 6 to 30 Tons
33WIFISTAT43 Wi-Fi Thermostat
Brochure
Staged Air Volume (SAV) System for Carrier’s Small and Medium Packaged Rooftop Units and Light Commercial Splits Systems
Guide Specifications
40RFA/40RFS Guide Specifications, 2,400 to 4,000 Nominal Cfm, 6 To 10 Nominal Tons Cooling
Installation
40RF/A/S/Q 07-12 Packaged Air-Handling Units, 60 Hz, with Puron (R-410A) Refrigerant
Product Data
40RFA 07-12, 40RFS 08-12, 40RUA/40RUS 14-30 Packaged Air-Handling Units, 6 to 30 Nominal Tons