Gemini® 40RFQ Packaged Heat Pump Air-Handling Unit with EcoBlue™
Refrigerant
R-410AType
Packaged Air Handling UnitCapacity
6 - 10 TonsMatched Condensers
38AUQ/D/ZNew direct drive - EcoBlue™ Technology indoor fan system uses Vane Axial fan design and electronically commutated motor
New unit control board with intuitive quick fan speed adjustment
Single circuit design on 07 and 08 sizes, dual circuit design for size 12 model
Uses field-supplied Puron® (R-410A) refrigerant
Non-corroding drain pans
Cleanable insulation treated with an anti-microbial agent
Fan motor options allowing for complex or replacement air distribution systems
Durable die-formed galvanized steel casings
40RFQ heat pump coils are rated in accordance with ARI standard 340/360 when paired with Carrier 38AUQ heat pump condensing units
New unit control board facilitates simple safety circuit troubleshooting and simplified control box arrangement
Precision thermostatic expansion valve (TXV) with removable power element on each circuit
Two-inch disposable return air filters
Designed and constructed in accordance with UL 1995 standard
Listed with UL and UL, Canada
New - Unit Control Board (standard) with quick fan speed adjustment
Vertical or horizontal installation without modification
Front or bottom return air intake
Two sloped condensate pans for horizontal or vertical applications
Simple condensate drain pan adjustment for right-hand or left-hand operation
Easy-access 24-volt control terminal block for easy thermostat wiring
Single point electrical power connection for fan motor and accessory electrical heaters
Removable side panel allows access to virtually all components
Permanently lubricated, sealed motor bearings
Easy filter replacement with slide-out retainer
One year parts only
Voltage configurations for varied applications (208/230-3-60, 460-3-60, 575-3-60)
Two-speed fan systems for enhanced airflow
Pre-painted galvanized steel casings
Alternate high static fan motors
Electric and hot water heating coils
Outside air economizer for better ventilation
Programmable thermostats and CO₂ sensors
Retrofit discharge duct adapters
Painted and non-painted options
Overhead suspension package
| Unit | Cooling Stages | Nominal Capacity (Tons) | Net Cooling Capacity (MBH) | Total Power (kW) | EER | IEER w/2-speed |
| 38AUQ(D,E)07/40RFQ07 | 2 | 6 | 70 | 6 | 11.7 | 15.3 |
| 38AUQ(M,N)08/40RFQ08 | 2 | 7.5 | 88 | 7.9 | 11.2 | 15.3 |
| 38AUQ(D,E)12/40RFQ12 | 2 | 10 | 112 | 10.2 | 11 | 15.3 |
| Unit | Heating Stages | Nominal Capacity (Tons) | Net Heating Capacity (MBH) | Total Power (kW) | COP |
| 38AUQ07(D,E)/40RFQ07 | 1 | 6 | 66 | 5.7 | 3.4 |
| 38AUQ(M,N)08/40RFQ08 | 1 | 7.5 | 87 | 7.3 | 3.5 |
| 38AUQ12(D,E)/40RFQ12 | 1 | 10 | 106 | 9.1 | 3.4 |
| Unit | Heating Stages | Nominal Capacity (Tons) | Net Heating Capacity (MBH) | Total Power (kW) | COP |
| 38AUQ07(D,E)/40RFQ07 | 1 | 6 | 39 | 4.8 | 2.4 |
| 38AUQ(M,N)08/40RFQ08 | 1 | 7.5 | 50 | 6.1 | 2.4 |
| 38AUQ12(D,E)/40RFQ12 | 1 | 10 | 66 | 8.1 | 2.4 |
AHRI = Air-Conditioning, Heating and Refrigeration Institute
ASHRAE = American Society of Heating, Refrigerating and Air Conditioning, Inc.
EER = Energy Efficiency Ratio
IEER = Integrated Energy Efficiency Ratio
COP = Coefficient of Performance
NOTES