Gemini® Packaged Air-Handling Unit with EcoBlue™ Technology 40RFA

Gemini® 40RFA Packaged Air-Handling Unit with EcoBlue™ Technology

Technical Specifications

At a glance

Refrigerant

R-410A

Type

Packaged Air Handling Unit

Capacity

6 - 10 Tons

Matched Condensers

38AUQ/D/Z

Features

Performance Features
 

'New direct drive - EcoBlue™ Technology indoor fan system uses Vane Axial fan design and electronically commutated motor

New unit control board with intuitive quick fan speed adjustment

Single circuit design on 07 and 08 sizes, dual circuit design for size 12 model

Uses field-supplied Puron® (R-410A) refrigerant

Non-corroding drain pans

Cleanable insulation treated with an anti-microbial agent

Fan motor options allowing for complex or replacement air distribution systems

Durable die-formed galvanized steel casings

40RFA heat pump coils are rated in accordance with ARI standard 340/360 when paired with Carrier 38AUQ heat pump condensing units

 

Reliability Features
 

New unit control board facilitates simple safety circuit troubleshooting and simplified control box arrangement

Precision thermostatic expansion valve (TXV) with removable power element on each circuit

Two-inch disposable return air filters

Designed and constructed in accordance with UL 1995 standard

Listed with UL and UL, Canada

 

Installation Features
 

New - Unit Control Board (standard) with quick fan speed adjustment

Vertical or horizontal installation without modification

Front or bottom return air intake

Two sloped condensate pans for horizontal or vertical applications

Simple condensate drain pan adjustment for right-hand or left-hand operation

Easy-access 24-volt control terminal block for easy thermostat wiring

Single point electrical power connection for fan motor and accessory electrical heaters

 

Maintenance Features
 

Removable side panel allows access to virtually all components

Permanently lubricated, sealed motor bearings

Easy filter replacement with slide-out retainer

 

Standard Limited Warranty
 

One year parts only

Options

Factory-Installed Options
 

Multiple voltage configurations for diverse operational needs

Pre-painted units for enhanced durability and aesthetics

Two-speed Vane Axial Fan System standard

High-static fan motor upgrades

 

Field-Installed Accessories
 

Electric heaters and hot water or steam heating coils

Advanced programmable thermostats and CO₂ sensors

Economizers for outside air mixing

Retrofit discharge duct adapters for quick integration

Overhead suspension package

Physical Data

40RFA Matched with 38AUZ Single Circuit Air-Cooled Condensing Unit


38AUZ/40RFA AHRI Cooling Ratings

UnitCooling StagesNominal Capacity
(Tons)
Net Cooling Capacity
(MBH)
Total Power
(kW)
EERIEER w/2-speed
38AUZ(D,E)07/40RF0726705.81215.5
38AUZ(D,E)08/40RF0827.5928.211.215.5
38AUZ(M,N)12/40RF1221011710.411.215.5

 

 

40RFA Matched with 38AUD Dual Circuit Air-Cooled Condensing Unit
 

38AUD/40RFA AHRI Cooling Ratings

UnitCooling StagesNominal Capacity
(Tons)
Net Cooling Capacity
(MBH)
Total Power
(kW)
EERIEER w/2-speed
38AUD(T,U)12/40RF1231011710.411.214.9

 

 

 

 

AHRI = Air-Conditioning, Heating and Refrigeration Institute
ASHRAE = American Society of Heating, Refrigerating and Air Conditioning, Inc.
EER = Energy Efficiency Ratio
IEER = Integrated Energy Efficiency Ratio
COP = Coefficient of Performance

 

NOTES

  1. Rated in accordance with ARI Standard 340/360---07, as appropriate.
  2. Ratings are based on:
    • Cooling Standard: 27°C (80°F) db, 19°C (67°F) wb indoor air temp and 35°C (95°F) db outdoor air temp.
    • IEER Standard: 27°C (80°F) db, 19°C (67°F) wb indoor air temp and 4 various outdoor temperatures.
  3. All units comply with ASHRAE 90.1 Energy Standard for minimum EER and IEER requirements.

Documents

Accessory and Kit Data

CAECOMZR101A00, CAECOMZR102A00 and CAECOMZR103A00 Ultra Low Leak EconomizerONE Accessory For Packaged Air Handling Units 6 to 30 Tons

33WIFISTAT43 Wi-Fi Thermostat

Brochure

Staged Air Volume (SAV) System for Carrier’s Small and Medium Packaged Rooftop Units and Light Commercial Splits Systems

Guide Specifications

40RFA Guide Specifications, 21 to 35 kW (6 to 10 Nominal Tons) 50 Hz

40RFA/40RFS Guide Specifications, 2,400 to 4,000 Nominal Cfm, 6 To 10 Nominal Tons Cooling

Installation

40RF/A/S/Q 07-12 Packaged Air-Handling Units, 60 Hz, with Puron (R-410A) Refrigerant

40RF 07-12 Packaged Air-Handling Units with Puron (R-410A) Refrigerant, 50 Hz

Product Data

40RFA 07-12, 40RUA 14-30 Packaged Air-Handling Units with Puron (R-410A) Refrigerant, 21-106 kW, 50 Hz

40RFA 07-12, 40RFS 08-12, 40RUA/40RUS 14-30 Packaged Air-Handling Units, 6 to 30 Nominal Tons

Need assistance? Ask Carrier.

Get in touch