Gemini® Single Circuit Commercial Split-System 38AXZ

Gemini® Dual Circuit Commercial Split-System

38AXD

Effortless climate control with energy-efficient performance and dependable reliability.

  • R-454B Refrigerant Compatibility
  • Premium Efficiency
  • Dual Circuit Design
Overview

The Gemini® 38AXD condensing unit offers exceptional HVAC performance for commercial environments. Designed with an energy-efficient three-stage cooling system and powered by environmentally conscious Puron Advance™ refrigerant (R-454B), the 38AXD ensures cost-effective and reliable temperature control throughout the year. Its robust construction, precise engineering and smart diagnostic tools deliver low-maintenance operation and extended system durability, whether installed on rooftops or the ground.

  • Puron Advance
  • AHRI 340/360
  • UL Listed

Features

At a glance

Compressor Type

Scroll

Refrigerant

R-454B

Type

Condensing Unit

Matched Air Handler(s)

40RLS/Q/A

Capacity

10 - 12 Tons

Alt Text Alt Text

Gemini® 38AXD split system delivers energy efficiency, all-season climate reliability — engineered for sustainability and optimized performance with simplified maintenance.

Documents

Guide Specifications

38AXZ,AXD Guide Specifications, 6 to 25 Tons

Installation

38AX**07-14 Air-Cooled Condensing Units with Puron Advance™ (R-454B) Refrigerant

38AX*16/25/28 Air-Cooled Condensing Units with Puron Advance™ (R-454B) Refrigerant

Product Data

38AXZ, AXD 07-28 Single and Dual Circuit Condensing Units with Puron Advance™ R-454B Refrigerant, 6 to 25 Tons

REVIT and 3D DRW Files

38AXD Dual Circuit, Family REVIT Files

Warranty Card

Limited Warranty for Light Commercial Equipment

Need assistance?

Find an expert

Connect with our nationwide network of trusted experts.

Carrier experts provide solutions that blend reliability with advanced technology to help ensure systems perform seamlessly, minimizing maintenance and maximizing peace of mind.