Gemini® Single-Stage Commercial Split-System 38AUZ

Gemini® Single-Stage Commercial Split-System

Technical Specifications

At a glance

Compressor Type

Cooling Only

Refrigerant

R-410A

Type

Condensing Unit

Capacity

6 - 20 Tons

Matched Air Handler(s)

40RUA, 40RUQ, 40RUS

Features

Performance Features
 

38AUZ single circuit cooling only System EERs from 11.5

ASHRAE 90.1 Efficiency Compliant

Standard crankcase heater

Compressor vibration isolation

Low ambient temperature control

Unit performance certified in accordance with ARI standard 340/360

 

Reliability Features
 

High and low-pressure switches

Anti-short cycling protection

Prepainted, galvanized steel cabinets that passes 500-hour salt-spray test

Compressor overload protection

Scroll compressor

E-Coat coil protection

UL, UL, Canada or ETL approved

 

Installation Features
 

Shipped with Puron (R-410A) refrigerant partial charge

Single-piece design

Perimeter base rail with forklift slots and lifting holes facilitates rigging

Suitable for mounting on the ground or the rooftop

24V control circuit transformer permits quick, easy wiring of thermostats

 

Maintenance Features
 

Comfort Alert™ diagnostic board

Powered and non-powered 115-v convenience outlet

Compressor access panel with easy grip handle

Easy starting, no-strip screw feature

Non-fused disconnect switch

 

Standard Limited Warranty
 

5 years parts only on compressor

One year parts only on all other parts

Options

Factory-Installed Options
 

E-Coat condenser coils for enhanced corrosion resistance

Non-fused disconnect switch for added safety

Powered convenience outlet for easy maintenance

Low ambient temperature Motormaster® control

 

Field-Installed Accessories
 

Programmed thermostats to enhance climate customization

Louvered hail guards for added coil protection

Additional Motormaster® controls for low-temperature regions

Physical Data

38AUZ/40RUA AHRI Cooling Ratings
 
UnitCooling StagesNominal Capacity
(tons)
Net Cooling Capacity
(MBH)
Total Power
(kW)
EERIEER
38AUZ07/40RUA0716716.211.512.2
38AUZ08/40RUA0817.5928.211.211.8
38AUZ12/40RUA1211011710.410.312.0
38AUZ14/40RUA14112.514813.511.012.0
38AUZ16/40RUA1621518416.411.213.2
38AUZ25/40RUA2522024021.811.011.2

 

AHRI = Air-Conditioning, Heating and Refrigeration Institute
ASHRAE = American Society of Heating, Refrigerating and Air Conditioning, Inc.
EER = Energy Efficiency Ratio
IEER = Integrated Energy Efficiency Ratio
COP = Coefficient of Performance

NOTES

  1. Rated in accordance with ARI Standard 340/360---07, as appropriate.
  2. Ratings are based on:
    • Cooling Standard: 27°C (80°F) db, 19°C (67°F) wb indoor air temp and 35°C (95°F) db outdoor air temp.
    • IEER Standard: 27°C (80°F) db, 19°C (67°F) wb indoor air temp and 4 various outdoor temperatures.
  3. All units comply with ASHRAE 90.1 Energy Standard for minimum EER and IEER requirements.

Documents

Accessory and Kit Data

Split Systems Heat Pump and Condensing Units Accessory Hail Guard 15 and 20 Ton Cooling Unit 15 and 20 Ton Heat Pump CALVHLGD007A00, 008A00, 009A00

Split Systems Heat Pump and Condensing Units Accessory Outdoor Coil Grille 6 to 12.5 Ton Cooling Unit 6 to 10 Ton Heat Pump

CALOWAMB018A00 - CALOWAMB029A00, CALOWAMB037A00 - CALOWAMB042A00 Motormaster® I Head Pressure Controller Accessory for Split System Condensing Units 15 and 20 Tons

Hail Guard Accessory for Split Systems Heat Pump and Condensing Units 15 and 20 Tons CALVHLGD008A00, CALVHLGD009A00

CALOWAMB004A00-CALOWAMB006A00, CALOWAMB009A00, CALOWAMB030A00-CALOWAMB036A00 Split Systems Accessory Motormaster I Head Pressure Controller 6 to 12.5 Tons

33WIFISTAT43 Wi-Fi Thermostat

Hail Guard Accessory for Split Systems Heat Pump and Air Conditioning Condensing Units (6-12.5 Ton Cooling, 6-10 Ton Heat Pump)

Brochure

Gemini™ 38AU / 40RU Split System Air Conditioners and Heat Pumps Brochure

A World of Comfort 2025 - Brochure

Understanding the AIM Act

Staged Air Volume (SAV) System for Carrier’s Small and Medium Packaged Rooftop Units and Light Commercial Splits Systems

A World of Comfort 2025 - Brochure (Printer Version)

Configuration

33CSPREMLK PremierLink™ Retrofit Rooftop Controller Version 3.x

Guide Specifications

38AUZ / 38AUD Guide Specifications, 6 to 20 Nominal Tons

38AUZ/38AUD Guide Specifications, 21 to 88 kW (6 to 25 Tons), 50 Hz

Installation

Refrigerant Holding Charge Notification, 38AUZ/38AUD Air-Cooled Condensing units, 6 to 20 Nominal Tons

Indoor Fan Rated Airflow (cfm) Data Supplement 38AU/38AUQ/40RU/40RUQ Split Systems 6 to 20 Nominal Tons

Installation Summary Chart for 6 to 12.5 Ton Condensing Units, 6, 7.5 and 10 Ton Heat Pump Units

38AUZ/AUQ12 Air Cooled Condensing Units and Heat Pump Condensing Units with Puron (R-410A) Refrigerant, Size 12, Electrical Data Supplement

38AU 07-14 Gemini Air Cooled Condensing Units with Puron (R-410A) Refrigerant

38AU 16-28 Air Cooled Condensing Units with Puron (R-410A) Refrigerant

38AU 07-14 Air-Cooled Condensing Units 50 Hz with Puron (R-410A) Refrigerant

Product Data

38AUZ/38AUD 07-25 Commercial Split Systems Air Conditioning Condensing Units, 6 to 20 Tons

38AUZ/38AUD 07-28 Air-Cooled Condensing Units, with Puron (R-410A) Refrigerant, 21 kW to 88 kW (6 to 25 Nominal Tons), 50 Hz Units

REVIT and 3D DRW Files

38AUZ Packaged Air Cooled Condenser Units, Single Circuit, Family REVIT Files

Submittal

38AUZ/D 50Hz Air-Cooled Condensing Units with Puron (R-410A) Refrigerant, Sizes: 07 to 25 (18.3 to 59.2kW)

38AUZ/D 07-28 Air-Cooled Condensing Units with Puron (R-410A) Refrigerant, 60 Hz

Warranty Card

Limited Warranty for Commercial Air Conditioning Condensing Unit with Puron Refrigerant

Limited Warranty for Light Commercial Equipment

Need assistance? Ask Carrier.

Get in touch