Vibration Isolation Accessory for 38RCD 025-060, 38RCS 025-050, 09RCM 050-060, 09RCS 020-035 30MPA 021-080, 30MPE, 30MPW 017-080 30RC 010-060
Variable speed fan (Greenspeed® ) for optimized performance and low ambient operation.
The 09RC Air-Cooled Condenser delivers reliable HVAC performance with flexibility and energy efficiency at its core. Available in capacities ranging from 20 to 230 nominal tons, it features options for single and multiple refrigerant circuits, precision-engineered AeroAcoustic low sound fans and weatherproof construction for versatile rooftop or ground-level installations. Designed to match Carrier’s 30MPA and 30HXA condenserless chiller systems, the 09RC supports various refrigerants, including R-32 and R-454B, to provide environmentally responsible cooling. This condenser is ideal for commercial and industrial settings such as offices, schools, motels, apartments and factories, ensuring dependable climate control and operational ease.
Single and multi-split refrigerant circuits for tailored system configurations.
AeroAcoustic low sound fans minimize noise impact.
Galvanized steel cabinet with baked enamel finish, weather-tested to withstand harsh environments
MCHX coil with optional E-coating for corrosion resistance.
Certifications: UL and UL-Canada approved standards ensure reliability.
Roof or ground-level installation with lightweight, low-profile design for easy positioning.
Base rail lifting holes and fork truck lift pockets improve handling during placement.
Single circuit manifold tubing kit included with all 09RCM models.
Carrier 09RC Remote Air-Cooled Condensers are engineered for energy efficiency, reliability and seamless integration for customized cooling requirements.
Accessory and Kit Data
Vibration Isolation Accessory for 38RCD 025-060, 38RCS 025-050, 09RCM 050-060, 09RCS 020-035 30MPA 021-080, 30MPE, 30MPW 017-080 30RC 010-060
Greenspeed® Variable Speed Fan Control for 09RCS 020-035, 09RCM 050, 060, 09RC 080-145
Guide Specifications
09RCM, 09RCS Guide Specifications, 20 to 230 Nominal Tons (70 to 809 Nominal kW)
Installation
09RCS020-030 and 09RCM035-23 Air-Cooled Condensing Units, 50/60 Hz
Product Data
09RCS020-035, 09RCM050-230 Air-Cooled Condensers, 50/60 Hz, 20 to 230 Nominal Tons (70 to 809 Nominal kW)
REVIT and 3D DRW Files
09RC Dual Circuit, 50-60T Revit Files
09RC Dual Circuit, 20-30T Revit Files
09RC Single Circuit, 35T Revit Files
09RC Single Circuit, 50-60T Revit Files