Omnizone™ Remote Outdoor Air-Cooled Condenser 09AZ

Omnizone™ 09AZ Remote Outdoor AirCooled Condenser

Technical Specifications

At a glance

Matched Indoor Unit

Any

Indoor Unit Type

Condenserless Chiller

Capacity Range

90 - 182 Tons

Features

Performance Features
 

High-static, direct-drive condenser fans

09AZ unit specially configured for use with Carrier's 50XCR indoor self-contained unit

Condenser coil with integral subcooling circuit

Low sound motor

Copper tube with aluminum plate finned coils

E-coated coils available

One or two circuits, each with an integral subcooling circuit

TEAO (totally enclosed fan-cooled) or ODP (open drip proof) motors

Application customization with multiple factory-installed options

 

Reliability Features
 

Painted weather resistant cabinet meets 500-hour salt spray requirements

Propeller type and dynamically balanced fans with direct-drive motors

Weatherproof and inherently protected motors operate at specified electrical characteristics

Low ambient kit

Condenser fan motor contactor

UL and UL, Canada listed

Manufactured in an ISO 9001:2000 certified factory

 

Installation Features
 

Horizontal or vertical airflow configuration

Mounting legs shipped with unit

Pre-piped and wired at factory

Low voltage 24-v control located in unit control box

Single point electrical connection

 

Standard Warranty 
 

One year parts

Options

Factory-Installed
 
  • Aluminum cabinet
  • Control transformer
  • Fused disconnect switch
  • Motor options:
    • TEAO
    • ODP
    • Low sound
  • Motor control options:
    • Fan cycling head pressure control
    • Low ambient kit (includes fan cycling and speed head pressure control)
  • Circuiting options:
    • Single circuit
    • Dual circuit
    • Subcooling circuit
  • Coil fin treatment options:
    • Pre-coated
    • E-coated
  • Quick removal access panels
  • Convenient access electrical control panel

 

Field-Installed Accessories
 
  • Extended Mounting Legs (for 09AZ012-016) 
  • Winter Start Adaptation.

Documents

Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

09AZ Guide Specifications, 125 to 229 Nominal Tons

Installation

09AZ 091-182 Remote Air-Cooled Condensers, 90 to 200 tons

Press Release

Press Release - Carrier Launches Mobile App for Commercial Chillers

Product Data

09AZ 091-182 Air-Cooled Condensers, 125 to 229 Nominal Tons

Need assistance? Ask Carrier.

Find an expert