Omnizone™ Remote Outdoor Air-Cooled Condenser 09AZ

Omnizone™ 09AZ Remote Outdoor AirCooled Condenser

09AZ

Efficient climate control you can rely on, designed for real-world performance.

  • High-Static Direct-Drive Fans
  • Subcooling Circuit Optimization
  • Weather-Resistant Durability
Overview

The Omnizone™ 09AZ Remote Outdoor Air-Cooled Condenser offers a powerful and efficient cooling solution tailored for commercial environments. Purpose-built for seamless integration with Carrier’s indoor self-contained units, this system delivers superior HVAC performance while maximizing energy efficiency. Combining robust weather resistance with customizable operational features, the 09AZ defines dependable climate control for installations ranging from renovations to new constructions.

Features

At a glance

Matched Indoor Unit

Any

Indoor Unit Type

Condenserless Chiller

Capacity Range

90 - 182 Tons

Alt Text Alt Text

The Omnizone® 09AZ air-cooled condenser balances exceptional performance with reliability. Save energy, optimize cooling and enjoy peace of mind with Carrier’s trusted engineering.

Documents

Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

09AZ Guide Specifications, 125 to 229 Nominal Tons

Installation

09AZ 091-182 Remote Air-Cooled Condensers, 90 to 200 tons

Press Release

Press Release - Carrier Launches Mobile App for Commercial Chillers

Product Data

09AZ 091-182 Air-Cooled Condensers, 125 to 229 Nominal Tons

Need help?

Find an expert

Explore our network of trusted experts.

At Carrier, our experts offer tailored solutions to meet your needs while prioritizing reliability and performance every step of the way.