ZS2PL-CAR Sensor

ZS2 Plus Temperature, CO2, Humidity, and VOC Sensor

Technical Specifications

At a glance

System Type

BACnet®

Application

Airside, Packaged Indoor, Packaged Outdoor, Split Systems

Features

Temp, CO₂, humidity options

VOC options

Neutral color

Motion-sensing option

Addressable/supports daisy-chainingHidden communication port

Mounts on a standard 2" x 4" electrical box

Occupancy status indicator

Push-button occupancy override

Setpoint adjust

Physical Data

Sensing ElementRangeAccuracy
Temperature w/any Option (excl. humidity)-4° to 122° F (-20° C to 50° C)±0.35° F (0.2° C)
Temp w/Humidity + any Option50° F to 104° F (10° C to 40° C)±0.5° F (0.3° C)
Humidity20% to 80%±1.8% typical
CO₂400 to 1250 PPM
1250 to 2000 PPM
±30PPM or +/-3% of reading (greater of two)
±5% of reading plus 30 PPM
VOC0 to 2,000 PPM±100 PPM
Power RequirementsSensor TypePower Required
Temperature OnlyAll Models12 Vdc @ 8 mA
Temperature with Humidity  
Temp w/VOC or Temp/VOC/HumidityAll Models12 Vdc @ 60 mA
Temp w/CO2 or Temp/CO₂/HumidityAll Models12 Vdc @ 15 mA (idle) to 190 mA
(CO₂ measurement cycle)
Power SupplyA controller supplies the Rnet sensor network with 12 Vdc @ 210 mA. Additional power may be required for your application. See sensor power requirements above.
Communication115 kbps Rnet connection between sensor(s) and controller 15 sensors max per Rnet network; 5 sensors max per control program
Local access portFor connecting a laptop computer to the local equipment or i-Vu® network for maintenance and commissioning
Motion sensingSensor Type: passive infrared (PIR)
Distance:16.4 ft. (5 m)
Detection range: (HxV) 100° x 82°
Movement speed: 2.62 to 3.94 ft/s (0.8 to 1.2 m/s)
Detection object: 27.56 x 9.84 in. (700 x 250 mm)
Environmental operating range32° to 122° F (0° - 50° C), 10% to 90% relative humidity, non-condensing
Mounting dimensionsStandard 4”x 2” electrical box using provided 6/32” x 1/2” mounting screws
Overall Dimensions
Temperature Sensor or Temperature with Humidity SensorWidth: 3” (7.62 cm)
Height: 4-13/16” (12.22 cm)
Depth: 13/16” (2.01 cm) 
Sensor with CO₂ or VOCWidth:2-7/8” (7.3 cm)
Height: 4-13/16” (12.22 cm)
Depth: 1-1/4” (3.18cm)

Documents

Application Guide

ZS Sensor Applications Guide

Brochure

VVT Zoning System Brochure Low Resolution 1/21

VVT Zoning System Brochure High Resolution 1/21

VVT Zoning System Brochure Print Version 1/21

Installation

Carrier Sensors Installation Guide

ZS Sensors Installation Guide

Product Data

ZS Space Sensors Product Data Sheet (Style: Rectangle)

Need assistance? Ask Carrier.

Find an expert