ZS IAQ Sensors Product Data Sheet
ZS2 IAQ Sensors
System Type
i-Vu®Application
Airside, Indoor Air QualityTemp, Humidity, Motion, CO2, VOC, TVOC and PM 1.0, 2.5 and 10 options
Addressable / supports daisy-chaining
Hidden communication port
Occupancy status indicator*
Push-button occupancy override*
Setpoint adjust*
*Feature only available on the Plus model.
| Sensing Element | Range | Accuracy |
| Temperature w/ any option (excluding humidity) | -4° to 122° F (-20° C to 50° C) | ±0.35° F (0.2° C) |
| Temperature w/ humidity and any option | 50° F to 104° F (10° C to 40° C) | ±0.5° F (0.3° C) |
| Humidity | 20% to 80% | ±1.8% typical |
| Carbon dioxide (CO2) | 400 to 1250 PPM 1250 to 2000 PPM | ±30PPM or +/-3% of reading (greater of two) ±5% of reading plus 30 PPM |
| Volatile organic compounds (VOC) | 0 to 2,000 PPM CO2 | ±100 PPM |
| Total volatile organic compounds (TVOC) | 125 to 600PPB | 20PPB + 30% of reading |
| Particulate matter (PM) | 0 to 1,000µ/m3 (max) | 1 to 100µ/m3 ±15µ/m3 101 to 500µ/m3 ±15 % |
| Power Requirements | Sensor Type | Power Required |
| Temperature, PM, CO2, TVOC, RH, VOC, PIR | All Models | 12 Vdc @ 154 mA |
| Specifications | ||
| Power supply | A controller supplies the Rnet sensor network with 12 Vdc @ 210 mA. Additional power may be required for your application. See sensor power requirements above. | |
| Communication | 115 kbps Rnet connection between sensor(s) and controller 15 sensors max per Rnet network; 5 sensors max per control program | |
| Local access port | For connecting a laptop computer to the local equipment or i-Vu® network for maintenance and commissioning | |
| Motion sensing | Sensor Type: passive infrared (PIR) Distance:16.4 ft. (5 m) Detection range: (HxV) 100° x 82° Movement speed: 2.62 to 3.94 ft/s (0.8 to 1.2 m/s) Detection object: 27.56 x 9.84 in. (700 x 250 mm) | |
| Environmental operating range | 32° to 122° F (0° - 50° C), 10% to 90% relative humidity, non-condensing | |
| Mounting dimensions | Standard 4”x 2” electrical box using provided 6/32” x 1/2” mounting screws | |
Product Data
ZS IAQ Sensors Product Data Sheet