ZS Remote Sensor ZS-RMT-BNK

Remote Bank Sensor ZS-RMT-BNK

Technical Specifications

Features

Sense temperature in harsh environments

Measure temperature in hard-to-reach areas, or location where a standard ZS sensor cannot be mounted

Make a standard thermistor sensor part of the Rnet network

Retrofit an existing thermistor sensor installation

Enable a wall button sensor when a standard ZS room sensor cannot be used

Physical Data

SpecificationDetails
Enclosure MaterialPolycarbonate, UL94V-0
Enclosure RatingNEMA 4, IP66, UV rated
Enclosure DimensionsWidth: 5 in. (12.7 cm) Height: 4.15 in. (10.54 cm) Depth: 2.5 in. (6.35 cm)
Remote SensorThermistor 10K Type 2 (purchased separately), 22AWG twisted pair sensor cable, 50' max length
Power Requirements12 Vdc @ 6 mA
Power SupplyThe 4-conductor Rnet cable from a controller supplies +12 Vdc @ 210 mA. For additional power, use an external power supply. Use the above power requirements to calculate the size of the external power supply. The controller and the external power supply must share a common ground.
Communication115 kbps
Mounting3/16 in. holes
Listed byFCC Part 15-Subpart B-Class B, CE

Documents

Application Guide

ZS Sensor Applications Guide

Installation

ZS Sensors Installation Guide

Product Data

ZS Remote Sensor Product Data Sheet

Need assistance? Ask Carrier.

Find an expert