ZS Outdoor Air Sensor ZS-OA

ZS​ Outdoor Air Sensors ZS-OA

Technical Specifications

Features

Effortless Integration: Seamlessly integrates with Carrier i-Vu building automation systems, allowing for easy installation and configuration within your existing system. 

Reliable Performance: Provides accurate and consistent temperature and humidity readings in various weather conditions, ensuring dependable data for informed decision making. 

Simplified Design: Connect up to 15 sensors on a single controller port, reducing wiring complexity and installation time for a more streamlined and efficient setup. 

Durable Construction: Features a NEMA 4, IP66, UV-rated enclosure, ensuring long-lasting performance and reliable operation even in harsh outdoor environments. 

Optimized Efficiency: Delivers precise outdoor air data to the i-Vu system, enabling optimal HVAC control, improved energy savings, and enhanced occupant comfort.

Reduced Costs: Lowers installation and operating costs through simplified design, optimized energy consumption, and minimal maintenance requirements. 

Compliance: Aids in meeting FCC Part 15-Subpart B-Class B and CE regulatory standards, for compliance and reliable operation.

Physical Data

Sensing Element
TemperatureRange: 20° to 120°F (-5° to 50°C)
Accuracy: ±0.36°F (0.2°C)
HumidityRange: 10% to 90%
Accuracy: Humidity is calibrated at 73°F (23°C) ±2.0% typical. Less than 0.5% drift per year.
Sensor
TemperatureRange: 20° to 120°F (-5° to 50°C)
Accuracy: ±0.9°F (0.5°C)
HumidityRange: 10% to 90%
Accuracy: Humidity is calibrated at 73°F (23°C). ±2.0% typical. Less than 0.5% drift per year.
Enclosure MaterialPolycarbonate, UL94V-0
Enclosure RatingNEMA 4, IP66, UV rated
Enclosure DimensionsWidth: 5 in. (12.7 cm)
Height: 4.15 in. (10.54 cm)
Depth: 2.5 in. (6.35 cm)
ProbeTemperature sensor probe: Vented polycarbonate shield, .5 in. (1.27 cm) OD 1.2 in. (3.05 cm)
Temperature/humidity sensor probe:ABS with SS filter 1.0 in. (2.5 cm) diameter 2.4 in.
Sensing element shieldVented polycarbonate shield
0.5 in. (1.27 cm) outside diameter
1.2 in. (3.05 cm) long with 1/2 in. NPT threads
Power Requirements12 Vdc @ 6 mA
Power SupplyThe 4-conductor Rnet cable from a controller supplies +12 Vdc @ 210 mA. For additional power, use an external power supply. Use the above power requirements to calculate the size of the external power supply. The controller and the external power supply must share a common ground.
Communication115 kbps
Environmental operating range-40 to 158°F (-40 to 70°C)
Mounting3/16 in. holes
Listed byFCC Part 15-Subpart B-Class B, CE

Documents

Application Guide

ZS Sensor Applications Guide

Installation

Carrier Sensors Installation Guide

ZS Sensors Installation Guide

Product Data

ZS Outdoor Air Sensor Product Data Sheet

Need assistance? Ask Carrier.

Find an expert