ZS Sensor Applications Guide
Easily connects with Carrier i-Vu, supporting up to 15 sensors on a single port, streamlining setup and reducing complexity.
The ZS-OA Outdoor Air Sensor is engineered to redefine commercial HVAC sensors, delivering precise measurements of outdoor temperature and humidity with unparalleled reliability. Designed for integration with the i-Vu building automation system, this solution streamlines HVAC control, optimizes energy efficiency and supports sustainable operations. Its robust UV-rated enclosure and capability to perform in diverse weather conditions make it the trusted choice for intelligent, energy-efficient building automation.
Ensures accurate measurements of temperature and humidity for optimized HVAC performance.
Features a NEMA 4, IP66 enclosure crafted from UV-rated polycarbonate, offering resilience under harsh environmental conditions.
Delivers precise air temperature and humidity data, enabling energy-efficient climate control solutions.
A low-maintenance design minimizes overall operational costs while boosting reliability.
Unlock smarter, more efficient building automation with Carrier ZS-OA Outdoor Air Sensors. Designed to maximize operational performance while minimizing energy use.
Application Guide
ZS Sensor Applications Guide
Installation
Carrier Sensors Installation Guide
ZS Sensors Installation Guide
Product Data
ZS Outdoor Air Sensor Product Data Sheet