ZS Immersion Sensors ZS-IMM

​​​ZS Immersion Sensors​​

Technical Specifications

Features

Effortless Retrofit: Easily install and upgrade temperature monitoring without costly plumbing changes. 

Reliability: Durable construction with stainless steel probe and double encapsulation for long-lasting performance. 

Efficient Network Integration: Connect up to 15 sensors through a single controller port, minimizing wiring and maximizing efficiency. 

Versatile Applications: Monitor water temperature in chilled water, hot water, and boiler systems for comprehensive building coverage. 

Reduced Costs: Reduce installation and operating costs with simplified design and optimized energy consumption. 

Enhanced System Uptime: Dependable performance and minimized maintenance needs ensure continuous, accurate temperature monitoring. 

Simplified System Design: Streamlined wiring and reduced controller input usage simplify system design and installation. 

Optimized Building Performance: Precise temperature control capabilities optimize HVAC system efficiency and overall building comfort.

Physical Data

Sensing ElementRange: 20° to 120°F (-5° to 50°C)
Accuracy: ±0.36°F (0.2°C)
SensorRange: 20° to 120°F (-5° to 50°C)
Accuracy: ±0.9°F (0.5°C)
Enclosure MaterialPolycarbonate, UL94V-0
Enclosure RatingNEMA 4, IP66, UV rated
Enclosure DimensionsWidth: 5 in. (12.7 cm)
Height: 4.15 in. (10.54 cm)
Depth: 2.5 in. (6.35 cm)
Probe304 SS 0.25" (0.64 cm) diameter 2 or 4 in. (5.08 or 10.16 cm) length specified at time of order
Power Requirements12 Vdc @ 6 mA
Power SupplyThe 4-conductor Rnet cable from a controller supplies +12 Vdc @ 210 mA. For additional power, use an external power supply. Use the above power requirements to calculate the size of the external power supply. The controller and the external power supply must share a common ground.
Communication115 kbps
Environmental operating range-40 to 158°F (-40 to 70°C)
MountingSensor's 1/2 in. NPSM plastic threads are screwed into a thermowell
Listed byFCC Part 15-Subpart B-Class B, CE

Documents

Application Guide

ZS Sensor Applications Guide

Installation

Carrier Sensors Installation Guide

ZS Sensors Installation Guide

Product Data

ZS Immersion Sensors Product Data Sheet

Need assistance? Ask Carrier.

Find an expert