ZS Sensor Applications Guide
Install or upgrade seamlessly without plumbing changes or invasive system modifications.
The ZS-IMM Communicating Immersion Sensor by Carrier is designed to deliver precise water temperature monitoring for commercial HVAC systems. Featuring a stainless steel probe with thermally conductive compound and double encapsulation, it ensures long-term reliability in diverse system conditions. Effortlessly integrated into Carrier's i-Vu controls, these immersion sensors simplify wiring and enhance building performance by connecting up to 15 sensors through a single controller port. The ZS-IMM empowers businesses with smarter climate monitoring, optimizing building comfort, energy efficiency and overall system uptime.
Double encapsulation and stainless steel probe ensure airtight, long-lasting durability for demanding environments.
Connect directly to Carrier i-Vu controllers and run up to 15 sensors per port, streamlining installation and reducing operational complexities.
Measure water temperature in chilled water, hot water and boiler systems with outstanding precision even in high-humidity conditions.
Monitor and control building climates more efficiently, improving HVAC system performance and reducing costs over time.
The ZS-IMM Immersion Sensor revolutionizes commercial climate monitoring. This sensor is engineered to enhance building performance and lower operating costs.
Application Guide
ZS Sensor Applications Guide
Installation
Carrier Sensors Installation Guide
ZS Sensors Installation Guide
Product Data
ZS Immersion Sensors Product Data Sheet