ZS Duct Sensor

ZS Duct Sensors

Technical Specifications

Physical Data

Sensing Element
TemperatureRange: 20° to 120°F (-5° to 50°C)
Accuracy: ±0.36°F (0.2°C)
  
HumidityRange: 10% to 90%
Accuracy: Humidity is calibrated at 73°F (23°C) ±2.0% typical. Less than 0.5% drift per year.
Sensor
TemperatureRange: 20° to 120°F (-5° to 50°C)
Accuracy: ±0.9°F (0.5°C)
HumidityRange: 10% to 90%
Accuracy: Humidity is calibrated at 73°F (23°C). ±2.0% typical. Less than 0.5% drift per year.
Enclosure MaterialPolycarbonate, UL94V-0
Enclosure RatingNEMA 4, IP66, UV rated
Enclosure DimensionsWidth: 5 in. (12.7 cm)
Height: 4.15 in. (10.54 cm)
Depth: 2.5 in. (6.35 cm)
ProbeTemperature sensor probe: 304 SS / 0.25 in. (0.64 cm) diameter / Length (4 or 8 in.) specified at time of order
Temperature/humidity sensor probe: ABS with SS filter / 1.0 in. (2.5 cm) diameter / 5.3 in. (13.5 cm) length
Averaging temperature sensor probe: Bendable aluminum / 3/16 in. diameter / Length of 8, 12, or 24 ft. specified at time of order
Power Requirements12 Vdc @ 6 mA
Power SupplyThe 4-conductor Rnet cable from a controller supplies +12 Vdc @ 210 mA. For additional power, use an external power supply. Use the above power requirements to calculate the size of the external power supply. The controller and the external power supply must share a common ground.
Communication115 kbps
Environmental operating range-40 to 158°F (-40 to 70°C)
MountingDuct mount with #8 sheet metal screws
Listed byFCC Part 15-Subpart B-Class B, CE

Documents

Application Guide

ZS Sensor Applications Guide

Installation

Carrier Sensors Installation Guide

ZS Sensors Installation Guide

Product Data

ZS Duct Sensors Product Data Sheet

Need assistance? Ask Carrier.

Find an expert