ZS Clamp-On Sensor

ZS Clamp-On Sensors

Technical Specifications

Specifications

SensorRange: 20° to 120°F (-5° to 50°C)
Accuracy: ±0.9°F (0.5°C)
 
Enclosure MaterialPolycarbonate, UL94V-0 
Enclosure RatingNEMA 4, IP66, UV rated 
Enclosure DimensionsWidth: 5 in. (12.7 cm)
Height: 4.15 in. (10.54 cm)
Depth: 2.5 in. (6.35 cm)
 
Sensor Pad1.25” (3.18 cm) diameter copper 
Power Requirements12 Vdc @ 6 mA 
Power SupplyThe 4-conductor Rnet cable from a controller supplies +12 Vdc @ 210 mA. For additional power, use an external power supply. Use the above power requirements to calculate the size of the external power supply. The controller and the external power supply must share a common ground. 
Communication115 kbps 
Environmental operating range-40 to 158°F (-40 to 70°C) 
Mounting.5 in. (1.27 cm) stainless steel worm gear hose clamp 
Listed byFCC Part 15-Subpart B-Class B, CE 

Documents

Application Guide

ZS Sensor Applications Guide

Installation

Carrier Sensors Installation Guide

ZS Sensors Installation Guide

Product Data

ZS Clamp On Sensors Product Data Sheet

Need assistance? Ask Carrier.

Find an expert