ZS Sensor Applications Guide
Easily attaches to existing filled pipes using an adjustable stainless steel worm gear clamp, eliminating the need for invasive installations.
Carrier ZS Clamp-On Sensors redefines commercial climate monitoring with its innovative clamp-on design. Specifically crafted for retrofit and filled pipe applications, this sensor's bendable copper sensing plate ensures accurate water temperature readings by measuring the surface temperature of pipes. Designed for seamless integration, the ZS-CLAMP links directly to Carrier's i-Vu network, optimizing HVAC system performance while reducing input configuration complexity. With a sturdy and weatherproof polycarbonate housing, this sensor is built to perform in the most demanding environments, setting a new standard in smart building automation.
Operates through Carrier’s proprietary Rnet communication network, connecting up to 15 sensors with a single controller port.
Constructed from UV-rated polycarbonate with a NEMA 4, IP66 enclosure for reliable outdoor performance.
Operational in extreme temperatures from -40°F to 158°F (-40°C to 70°C), ensuring consistent performance in various conditions.
Powered through a controller-supported Rnet cable, minimizing additional power requirements and simplifying installation.
Unlock unmatched precision in HVAC system efficiency with the ZS-CLAMP sensor, delivering accurate, retrofit-friendly temperature monitoring that saves energy and reduces costs.
Application Guide
ZS Sensor Applications Guide
Installation
Carrier Sensors Installation Guide
ZS Sensors Installation Guide
Product Data
ZS Clamp On Sensors Product Data Sheet