Enthalpy Switch/Receiver 33CSENTSEN Sensor

Enthalpy Switch/Receiver

Technical Specifications

Features

Advanced technology ceramic design enables sensors to recover fully from condensation

Sensor maintains accuracy longer than conventional sensors

Accuracy is maintained over the entire operating range by using temperature compensation

Precise production tolerances allow sensor interchangeability

Each sensor is tested to work at numerous points

Physical Data

Operating range of -40 to 140°F (-40 to 60°C) and 0-100% RH non condensing

Enthalpy range of 0 to 50 Btu/lb

Enthalpy accuracy of +/- 1Btu/lb at 77°F (25°C)

Documents

Installation

Carrier Sensors Installation Guide

33CS Accessory Enthalpy Switch/Receiver Accessory Enthalpy Sensor

Need assistance? Ask Carrier.

Find an expert