62W 03-55 Controls, Operation, Start-Up and Troubleshooting for Revision J Controls Dedicated Outdoor Air Unit
Carrier® 62W Dedicated Outdoor Air Unit
Type
100% Dedicated Outdoor Air, Air Source Heat PumpRefrigerant
R-454BCapacity Range
3 - 55 TonsAirflow Range
350 - 15,000 CFMPuron Advance (R-454B) refrigerant meets and exceeds EPA’s new Low GWP requirements
High-efficiency scroll compressors on lag circuit
Variable speed compressor on lead circuit
Direct drive plenum fans
TXV (thermostatic expansion valve) refrigerant metering device for each circuit
DX cooling operation range from 40 F to 120 F entering fluid temperature
DX heating operation range from 30 F to 90 F entering fluid temperature
24-v control circuit
Rubber fan vibration isolators
2-in. double wall construction with an R-13 rating
Sloped, insulated, stainless steel condensate pan
Filter rank assembly with optional 2-in. or 4-in. pre-filter
Direct drive motors
High-efficiency 1 HP and larger motors meet EPACT (Energy Policy Act)
Two-position outside air damper (100% outdoor air)
Easy to use factory installed EQT display
Factory installed DOAS Microprocessor Controller
Occupancy schedule
Service diagnostics
Alarms and alert history
Short-cycle compressor protection
Supports communications with BACnet™ MS/TP
Dual electrically and mechanically independent refrigeration circuits (unit sizes 10-55)
Crankcase heaters
Compressor protection includes high and low pressure switches
Phase/voltage monitor
Liquid line filter driers
Circuit breaker protection for all power components
Pre-painted, galvanized steel cabinet with baked enamel finish which meets ASTM (American Society of Testing and Materials) B117 salt spray resistance
Water regulating valves for operation at low entering condenser water temperature
Water flow proving switch
Tested in accordance with UL Standard 60335-2-40
Listed by ETL and ETL, Canada
Large hinged service access doors
Easy to access filter rack
Single point electrical service entry through unit bottom or side
Rigging openings in base rail
One-year parts
Multiple cabinet sizes
High Efficiency Fans: Optional ECM, Spring vibration isolation on ODP or TEFC fan motor assembliesm, Backward incline or airfoil direct drive supply and exhaust fans, Optional duct pressure control, Optional airflow monitoring station control
Gas Heat assembly: Natural gas or propane, Stainless steel heat exchanger, Induced draft combustion, Up to four stage control, Up to 10:1 turndown, modulating control, Up to 1200 MBH input, Up to 160˚F temperature rise
Electric heat: Up to four stage control, Available SCR control, Up to 120 kw
Hot water heat: Modulating control
Energy conservation wheel options: Multiple wheel sizes, Wheel VFD (variable frequency drive) defrost control, Wheel bypass
Electrical options: Convenience outlet, Non-Fused disconnect switch
Reheat options: Modulating hot gas reheat, Lead or dual circuit hot gas reheat, Dual circuit reheat system with liquid subcooling reheat on all circuits
DX options: Copper or Cupronickel COAX outdoor water coil
Filter options: 2-in. MERV 8, 4-in. MERV 8, 4-in. MERV 11, 4-in. MERV 13
Harsh environment protection with 10,000 hour salt spray rated coating
Roof curbs
ZS sensors
Replacement filter kits
| Cabinet Size | B | C | CL | CXL | D | DXL |
| Cooling Capacity without ERV (Tons) | 3-8 | 10-18 | 10-35 | 25-40 | 25-40 | 40-55 |
| Airflow Range without ERV (CFM) | 350-2595 | 840-5500 | 840-8800 | 840-8800 | 2000-14500 | 3450-15000 |
| Cooling Capacity with ERV (Tons) | 3-8 | 10-18 | 10-20 | 10-20 | 25-35 | 25-35 |
| Airflow Range with ERV (CFM) | 350-2595 | 1200-7500 | 1200-7500 | 1200-7500 | 5200-14000 | 3500-14000 |
| Gas Heat Capacity (MBH) | 75-200 | 75-300 | 350-400 | 400-800 | 100-400 | 400-1200 |
| Electric Heat Capacity (kW) | 5-100 | 5-100 | 5-100 | 5-100 | 5-120 | 5-120 |
Controls
62W 03-55 Controls, Operation, Start-Up and Troubleshooting for Revision J Controls Dedicated Outdoor Air Unit
Guide Specifications
62W Guide Specifications, 3 to 55 Nominal Tons
Installation
62W 03-55 Dedicated Vertical or Horizontal Outdoor Air Water Source Heat Pump Unit with Optional Energy Conservation Wheel
Product Data
62W 03-55 Dedicated Outdoor Air Unit Water Source Heat Pump Optional Auxiliary Heat, Energy Recovery, 3 to 55 Nominal Tons